Hardened steel alloy (DIN 1.2842), hardness 60±2 HRC.
Normally supplied in a set of 4 (two M and two V) with needle rollers in aluminium cage - (cage length required needs to be specified), with GM end stops.
M and V type rails do not need to be of same length.
For specific length needle roller cages (aluminium HW type normally used) and end stops please see technical pages.
Needle roller rails have a higher load rating than cross roller rails (L1000). The length of the cage affects both the stroke of the rail and it's load carrying capacity see technical pages.