Units | Price/unit after discount | Applied Discount |
1 | £ 1,339.49 | 0% |
5 | £ 1,205.54 | 10% |
20 | £ 1,071.59 | 20% |
40 | £ 937.64 | 30% |
100 | £ 803.69 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1,339.49 | 0% |
5 | £ 1,205.54 | 10% |
20 | £ 1,071.59 | 20% |
40 | £ 937.64 | 30% |
100 | £ 803.69 | 40% |
Alloy steel rail and roller (DIN 1.2842), through hardened to 60±2 HRC.
These are similar in size to the L1000 rails but are primarily used as dirt-proof units, to reduce system vibration and improve rigidity.
Working temperature must be less than 50°C.
Load capacity per unit (cm2) = 4500N (dynamic), 7500N (static).
For total load capacity take width of bearing surface (in cm) x length (in cm) x load capacity (above).
Use with V rail L1005.M.