Price & Availability | CAD | Order No. | Rail type | l1 | h1 +0|-0.3 |
w1 | l2 | l3 | d1 | h2 | h3 | w2 | d2 | d3 | Bearing surface width cm |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1005.V03-0050 | V | 50 | 18 | 8 | 25 | 12.5 | M 4 | 10.8 | 3.5 | 3.1 | 3.3 | 6 | 0.3 | 0.03 | ||||||||||||||||||||||||||||||||||||||
L1005.V03-0075 | V | 75 | 18 | 8 | 25 | 12.5 | M 4 | 10.8 | 3.5 | 3.1 | 3.3 | 6 | 0.3 | 0.04 | ||||||||||||||||||||||||||||||||||||||
L1005.V03-0100 | V | 100 | 18 | 8 | 25 | 12.5 | M 4 | 10.8 | 3.5 | 3.1 | 3.3 | 6 | 0.3 | 0.05 | ||||||||||||||||||||||||||||||||||||||
L1005.V03-0125 | V | 125 | 18 | 8 | 25 | 12.5 | M 4 | 10.8 | 3.5 | 3.1 | 3.3 | 6 | 0.3 | 0.06 | ||||||||||||||||||||||||||||||||||||||
L1005.V03-0150 | V | 150 | 18 | 8 | 25 | 12.5 | M 4 | 10.8 | 3.5 | 3.1 | 3.3 | 6 | 0.3 | 0.08 | ||||||||||||||||||||||||||||||||||||||
L1005.V03-0175 | V | 175 | 18 | 8 | 25 | 12.5 | M 4 | 10.8 | 3.5 | 3.1 | 3.3 | 6 | 0.3 | 0.09 | ||||||||||||||||||||||||||||||||||||||
L1005.V03-0200 | V | 200 | 18 | 8 | 25 | 12.5 | M 4 | 10.8 | 3.5 | 3.1 | 3.3 | 6 | 0.3 | 0.10 | ||||||||||||||||||||||||||||||||||||||
L1005.V03-0225 | V | 225 | 18 | 8 | 25 | 12.5 | M 4 | 10.8 | 3.5 | 3.1 | 3.3 | 6 | 0.3 | 0.12 | ||||||||||||||||||||||||||||||||||||||
L1005.V03-0250 | V | 250 | 18 | 8 | 25 | 12.5 | M 4 | 10.8 | 3.5 | 3.1 | 3.3 | 6 | 0.3 | 0.13 | ||||||||||||||||||||||||||||||||||||||
L1005.V03-0275 | V | 275 | 18 | 8 | 25 | 12.5 | M 4 | 10.8 | 3.5 | 3.1 | 3.3 | 6 | 0.3 | 0.14 | ||||||||||||||||||||||||||||||||||||||
L1005.V03-0300 | V | 300 | 18 | 8 | 25 | 12.5 | M 4 | 10.8 | 3.5 | 3.1 | 3.3 | 6 | 0.3 | 0.16 | ||||||||||||||||||||||||||||||||||||||
L1005.V06-0100 | V | 100 | 31 | 15 | 50 | 25.0 | M 6 | 19.3 | 6.0 | 5.2 | 5.3 | 10 | 0.6 | 0.18 | ||||||||||||||||||||||||||||||||||||||
L1005.V06-0150 | V | 150 | 31 | 15 | 50 | 25.0 | M 6 | 19.3 | 6.0 | 5.2 | 5.3 | 10 | 0.6 | 0.26 | ||||||||||||||||||||||||||||||||||||||
L1005.V06-0200 | V | 200 | 31 | 15 | 50 | 25.0 | M 6 | 19.3 | 6.0 | 5.2 | 5.3 | 10 | 0.6 | 0.35 | ||||||||||||||||||||||||||||||||||||||
L1005.V06-0250 | V | 250 | 31 | 15 | 50 | 25.0 | M 6 | 19.3 | 6.0 | 5.2 | 5.3 | 10 | 0.6 | 0.44 | ||||||||||||||||||||||||||||||||||||||
L1005.V06-0300 | V | 300 | 31 | 15 | 50 | 25.0 | M 6 | 19.3 | 6.0 | 5.2 | 5.3 | 10 | 0.6 | 0.53 | ||||||||||||||||||||||||||||||||||||||
L1005.V06-0350 | V | 350 | 31 | 15 | 50 | 25.0 | M 6 | 19.3 | 6.0 | 5.2 | 5.3 | 10 | 0.6 | 0.61 | ||||||||||||||||||||||||||||||||||||||
L1005.V06-0400 | V | 400 | 31 | 15 | 50 | 25.0 | M 6 | 19.3 | 6.0 | 5.2 | 5.3 | 10 | 0.6 | 0.70 | ||||||||||||||||||||||||||||||||||||||
L1005.V06-0450 | V | 450 | 31 | 15 | 50 | 25.0 | M 6 | 19.3 | 6.0 | 5.2 | 5.3 | 10 | 0.6 | 0.79 | ||||||||||||||||||||||||||||||||||||||
L1005.V06-0500 | V | 500 | 31 | 15 | 50 | 25.0 | M 6 | 19.3 | 6.0 | 5.2 | 5.3 | 10 | 0.6 | 0.88 | ||||||||||||||||||||||||||||||||||||||
L1005.V09-0200 | V | 200 | 44 | 22 | 100 | 50.0 | M 8 | 28.0 | 9.0 | 6.2 | 6.8 | 11 | 1.2 | 0.64 | ||||||||||||||||||||||||||||||||||||||
L1005.V09-0300 | V | 300 | 44 | 22 | 100 | 50.0 | M 8 | 28.0 | 9.0 | 6.2 | 6.8 | 11 | 1.2 | 0.96 | ||||||||||||||||||||||||||||||||||||||
L1005.V09-0400 | V | 400 | 44 | 22 | 100 | 50.0 | M 8 | 28.0 | 9.0 | 6.2 | 6.8 | 11 | 1.2 | 1.27 | ||||||||||||||||||||||||||||||||||||||
L1005.V09-0500 | V | 500 | 44 | 22 | 100 | 50.0 | M 8 | 28.0 | 9.0 | 6.2 | 6.8 | 11 | 1.2 | 1.59 | ||||||||||||||||||||||||||||||||||||||
L1005.V09-0600 | V | 600 | 44 | 22 | 100 | 50.0 | M 8 | 28.0 | 9.0 | 6.2 | 6.8 | 11 | 1.2 | 1.90 | ||||||||||||||||||||||||||||||||||||||
L1005.V09-0700 | V | 700 | 44 | 22 | 100 | 50.0 | M 8 | 28.0 | 9.0 | 6.2 | 6.8 | 11 | 1.2 | 2.22 | ||||||||||||||||||||||||||||||||||||||
L1005.V09-0800 | V | 800 | 44 | 22 | 100 | 50.0 | M 8 | 28.0 | 9.0 | 6.2 | 6.8 | 11 | 1.2 | 2.53 | ||||||||||||||||||||||||||||||||||||||
L1005.V09-0900 | V | 900 | 44 | 22 | 100 | 50.0 | M 8 | 28.0 | 9.0 | 6.2 | 6.8 | 11 | 1.2 | 2.85 | ||||||||||||||||||||||||||||||||||||||
L1005.V09-1000 | V | 1000 | 44 | 22 | 100 | 50.0 | M 8 | 28.0 | 9.0 | 6.2 | 6.8 | 11 | 1.2 | 3.16 | ||||||||||||||||||||||||||||||||||||||
L1005.V12-0200 | V | 200 | 58 | 28 | 100 | 50.0 | M10 | 35.5 | 12.0 | 8.2 | 8.5 | 15 | 1.6 | 1.13 | ||||||||||||||||||||||||||||||||||||||
L1005.V12-0300 | V | 300 | 58 | 28 | 100 | 50.0 | M10 | 35.5 | 12.0 | 8.2 | 8.5 | 15 | 1.6 | 1.69 | ||||||||||||||||||||||||||||||||||||||
L1005.V12-0400 | V | 400 | 58 | 28 | 100 | 50.0 | M10 | 35.5 | 12.0 | 8.2 | 8.5 | 15 | 1.6 | 2.25 | ||||||||||||||||||||||||||||||||||||||
L1005.V12-0500 | V | 500 | 58 | 28 | 100 | 50.0 | M10 | 35.5 | 12.0 | 8.2 | 8.5 | 15 | 1.6 | 2.81 | ||||||||||||||||||||||||||||||||||||||
L1005.V12-0600 | V | 600 | 58 | 28 | 100 | 50.0 | M10 | 35.5 | 12.0 | 8.2 | 8.5 | 15 | 1.6 | 3.37 | ||||||||||||||||||||||||||||||||||||||
L1005.V12-0700 | V | 700 | 58 | 28 | 100 | 50.0 | M10 | 35.5 | 12.0 | 8.2 | 8.5 | 15 | 1.6 | 3.93 | ||||||||||||||||||||||||||||||||||||||
L1005.V12-0800 | V | 800 | 58 | 28 | 100 | 50.0 | M10 | 35.5 | 12.0 | 8.2 | 8.5 | 15 | 1.6 | 4.49 | ||||||||||||||||||||||||||||||||||||||
L1005.V12-0900 | V | 900 | 58 | 28 | 100 | 50.0 | M10 | 35.5 | 12.0 | 8.2 | 8.5 | 15 | 1.6 | 5.05 | ||||||||||||||||||||||||||||||||||||||
L1005.V12-1000 | V | 1000 | 58 | 28 | 100 | 50.0 | M10 | 35.5 | 12.0 | 8.2 | 8.5 | 15 | 1.6 | 5.61 | ||||||||||||||||||||||||||||||||||||||
£ 650.16 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1005.V12-1100 | V | 1100 | 58 | 28 | 100 | 50.0 | M10 | 35.5 | 12.0 | 8.2 | 8.5 | 15 | 1.6 | 6.18 | ||||||||||||||||||||||||||||||||||||||
L1005.V12-1200 | V | 1200 | 58 | 28 | 100 | 50.0 | M10 | 35.5 | 12.0 | 8.2 | 8.5 | 15 | 1.6 | 6.74 | ||||||||||||||||||||||||||||||||||||||
£ 1,339.49 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Alloy steel rail and roller (DIN 1.2842), through hardened to 60±2 HRC.
These are similar in size to the L1000 rails but are primarily used as dirt-proof units, to reduce system vibration and improve rigidity.
Working temperature must be less than 50°C.
Load capacity per unit (cm2) = 4500N (dynamic), 7500N (static).
For total load capacity take width of bearing surface (in cm) x length (in cm) x load capacity (above).
Use with V rail L1005.M.