Curviline Sliders
size 16
Price & Availability | CAD | Order No. | w1 | h1 | r1 & r2 | α1 & α2 ° |
d1 for | d2 for | d3 for | l1 |
---|---|---|---|---|---|---|---|---|---|---|
L1978.VRX16-xxx-xx | 16.5 | 10 | tba | tba | M5 | M5 | M6 | tba |
Steel rail (C43), electrolytic zinc plated.
All stainless steel on request.
Advise angle required and fixing option type.
Temperature range -30°C to +80°C.
Rail weight 1,2 Kg/m.
Combine with curviline sliders L1978.CX16-070.
Recommended hole pitch on rail is 80mm.
Rail tolerance ± 0,5mm, angle tolerance ± 1°.
Recommended rail hole is counterbored (easy to install).
Not to be used in high-cycle applications.