Curviline Sliders
size 16
Price & Availability | CAD | Order No. | w1 | h1 | d1 | h2 | h3 | l1 | l2 | l3 | w2 | w3 | w4 | Load C0 rad max. N |
Load C0 ax max. N |
Weight kg |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1978.CR16-070 | 50 | 32.3 | M5 | 10 | 5.7 | 70 | 50 | 10 | 30 | 60 | 10 | 570 | 400 | 0.45 | ||||||||||||||||||||||||||||||||||||||
£ 173.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Slider body: Fe360. Roller 100Cr6. Roller pins: Lubricated for life.
Finish: electrolytic zinc plated.
Where moment loads are present use two or more sliders. Constant (L1978.CRX16) and variable (L1978.VRX16) radii rails can be produced.
Temperature range -30°C to +100°C.
All stainless steel available. Other coatings and finishes are also available.