Units | Price/unit after discount | Applied Discount |
1 | £ 57.28 | 0% |
3 | £ 54.42 | 5% |
5 | £ 51.55 | 10% |
10 | £ 45.82 | 20% |
Units | Price/unit after discount | Applied Discount |
1 | £ 57.28 | 0% |
3 | £ 54.42 | 5% |
5 | £ 51.55 | 10% |
10 | £ 45.82 | 20% |
Corrosion resistant stainless steel body (440C), with hardened stainless steel ball bearings.
Black plastic end plates and ball bearing retainers.
Max.speed 3 m/s. max. acceleration 40m/s2.
Temperature range -40°C to +80°C.
Select the size and number of carriages to suit the required load then select the required rail length, (see part nos. L1012.10 through to L1012.42).
Carriages are supplied with a dummy (plastic) rail. When mounting carriages onto rail, slide directly from the dummy rail onto the steel rail. Do not simply remove the carriage from the dummy rail - the balls will become loose making the carriage unusable.