Price & Availability | CAD | Order No. | For rail | h1 | w1 | l1 | l2 | l3 | l4 | w2 | w3 | w4 | w5 | h2 | h3 | h4 | h5 | h6 | X g |
||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1012.C10 | 10 | 6,5 | 17 | 21,1 | 15,1 | 6,5 | 20 | 13 | 10 | 3,5 | - | 5,0 | 1,5 | 4 | 1,6 | 2,3 | 8 | ||||||||||||||||||||||||||||||||
£ 55.74 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C10L | 10 | 6,5 | 17 | 27,2 | 21,2 | 11 | 20 | 13 | 10 | 3,5 | - | 5,0 | 1,5 | 4 | 1,6 | 2,3 | 19 | ||||||||||||||||||||||||||||||||
£ 60.83 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C14 | 14 | 9 | 25 | 31,6 | 21,2 | 10 | 30 | 19 | 14 | 5,5 | - | 7,0 | 3 | 5,2 | 3,5 | 3,2 | 27 | ||||||||||||||||||||||||||||||||
£ 46.62 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C14L | 14 | 9 | 25 | 40,5 | 30,1 | 19 | 30 | 19 | 14 | 5,5 | - | 7,0 | 3 | 5,2 | 3,5 | 3,2 | 37 | ||||||||||||||||||||||||||||||||
£ 48.75 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C18 | 18 | 12 | 30 | 39,1 | 27,9 | 12 | 30 | 21 | 18 | 6 | - | 8,6 | 3,0 | 7,3 | 4,5 | 4,0 | 37 | ||||||||||||||||||||||||||||||||
£ 47.25 per unit (click for quantity discounts)
Ready to despatch 49 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C18L | 18 | 12 | 30 | 50,7 | 39,5 | 24 | 30 | 23 | 18 | 6 | - | 8,6 | 3,0 | 7,3 | 4,5 | 4,0 | 57 | ||||||||||||||||||||||||||||||||
£ 50.48 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C24 | 24 | 14 | 40 | 44,4 | 31,0 | 15 | 40 | 28 | 24 | 8 | - | 10,1 | 3,5 | 8,5 | 4,5 | 4,5 | 65 | ||||||||||||||||||||||||||||||||
£ 47.39 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C24L | 24 | 14 | 40 | 59,4 | 46,0 | 28 | 40 | 28 | 24 | 8 | - | 10,1 | 3,5 | 8,5 | 4,5 | 4,5 | 93 | ||||||||||||||||||||||||||||||||
£ 51.68 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C42 | 42 | 16 | 60 | 55,3 | 38,5 | 20 | 40 | 45 | 42 | 9 | 23 | 12,0 | 4,5 | 9,5 | 4,5 | 4,5 | 137 | ||||||||||||||||||||||||||||||||
£ 59.90 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C42L | 42 | 16 | 60 | 74,4 | 57,6 | 35 | 40 | 45 | 42 | 9 | 23 | 12,0 | 4,5 | 9,5 | 4,5 | 4,5 | 200 | ||||||||||||||||||||||||||||||||
£ 64.89 per unit (click for quantity discounts)
Ready to despatch 172 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
|
Order No. | d1 | d2 | d3 | d4 | Dynamic load C N |
Static load C0rad + ax N |
Mx Nm |
My Nm |
Mz Nm |
---|---|---|---|---|---|---|---|---|---|
L1012.C10 | M2,5 | 3,0 | 5,5 | 0,9 | 475 | 900 | 4,6 | 2,2 | 2,2 |
L1012.C10L | M2,5 | 3,0 | 5,5 | 0,9 | 615 | 1315 | 6,8 | 4,1 | 4,1 |
L1012.C14 | M3 | 3,5 | 6 | 1,1 | 1180 | 2095 | 15 | 7,3 | 7,3 |
L1012.C14L | M3 | 3,5 | 6 | 1,1 | 1570 | 3140 | 22,6 | 14,9 | 14,9 |
L1012.C18 | M3 | 3,5 | 6 | 1,3 | 2030 | 3605 | 33,2 | 13,7 | 13,7 |
L1012.C18L | M3 | 3,5 | 6 | 1,3 | 2550 | 4990 | 45,9 | 26,7 | 26,7 |
L1012.C24 | M3 | 4,5 | 8 | 1,3 | 3065 | 5200 | 63,7 | 26,3 | 26,3 |
L1012.C24L | M3 | 4,5 | 8 | 1,3 | 4070 | 7800 | 95,6 | 56,4 | 56,4 |
L1012.C42 | M4 | 4,5 | 8 | 1,8 | 5065 | 8385 | 171,7 | 45,7 | 45,7 |
L1012.C42L | M4 | 4,5 | 8 | 1,8 | 6725 | 12580 | 257 | 93,1 | 93,1 |
Corrosion resistant stainless steel body (440C), with hardened stainless steel ball bearings.
Black plastic end plates and ball bearing retainers.
Max.speed 3 m/s. max. acceleration 40m/s2.
Temperature range -40°C to +80°C.
Select the size and number of carriages to suit the required load then select the required rail length, (see part nos. L1012.10 through to L1012.42).
Carriages are supplied with a dummy (plastic) rail. When mounting carriages onto rail, slide directly from the dummy rail onto the steel rail. Do not simply remove the carriage from the dummy rail - the balls will become loose making the carriage unusable.
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
Explore our extensive range of Linear, Mechanical and Rotary & Linkage Components in one of our three dedicated Catalogues.
Available to request for free online or download instantly as a PDF.