Price & Availability | CAD | Order No. | For rail | l1 | l2 | l3 | l4 | h1 | h2 | h3 | h4 | h5 | h6 | d1 | d2 | d3 | d4 | Static load C0rad & ax N |
Weight g |
w1 | w2 | w3 | w4 | w5 | Dyn. load Crad & ax N |
Mx Nm |
My Nm |
Mz Nm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1012.C10 | 10 | 21.1 | 15.1 | 6.5 | 20 | 6.5 | 5.0 | 1.5 | 4 | 1.6 | 2.3 | M2,5 | 3.0 | 5.5 | 0.9 | 900 | 8 | 17 | 13 | 10 | 3.5 | - | 475 | 4.6 | 2.2 | 2.2 | ||||||||||||||||||||||||||||||||||||||
£ 72.31 per unit (click for quantity discounts)
Ready to despatch 21 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C10L | 10 | 27.2 | 21.2 | 11 | 20 | 6.5 | 5.0 | 1.5 | 4 | 1.6 | 2.3 | M2,5 | 3.0 | 5.5 | 0.9 | 1315 | 19 | 17 | 13 | 10 | 3.5 | - | 615 | 6.8 | 4.1 | 4.1 | ||||||||||||||||||||||||||||||||||||||
£ 78.92 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C14 | 14 | 31.6 | 21.2 | 10 | 30 | 9 | 7.0 | 3 | 5.2 | 3.5 | 3.2 | M3 | 3.5 | 6 | 1.1 | 2095 | 27 | 25 | 19 | 14 | 5.5 | - | 1180 | 15 | 7.3 | 7.3 | ||||||||||||||||||||||||||||||||||||||
£ 60.50 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C14L | 14 | 40.5 | 30.1 | 19 | 30 | 9 | 7.0 | 3 | 5.2 | 3.5 | 3.2 | M3 | 3.5 | 6 | 1.1 | 3140 | 37 | 25 | 19 | 14 | 5.5 | - | 1570 | 22.6 | 14.9 | 14.9 | ||||||||||||||||||||||||||||||||||||||
£ 63.22 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C18 | 18 | 39.1 | 27.9 | 12 | 30 | 12 | 8.6 | 3.0 | 7.3 | 4.5 | 4.0 | M3 | 3.5 | 6 | 1.3 | 3605 | 37 | 30 | 21 | 18 | 6 | - | 2030 | 33.2 | 13.7 | 13.7 | ||||||||||||||||||||||||||||||||||||||
£ 61.51 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C18L | 18 | 50.7 | 39.5 | 24 | 30 | 12 | 8.6 | 3.0 | 7.3 | 4.5 | 4.0 | M3 | 3.5 | 6 | 1.3 | 4990 | 57 | 30 | 23 | 18 | 6 | - | 2550 | 45.9 | 26.7 | 26.7 | ||||||||||||||||||||||||||||||||||||||
£ 65.64 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C24 | 24 | 44.4 | 31.0 | 15 | 40 | 14 | 10.1 | 3.5 | 8.5 | 4.5 | 4.5 | M3 | 4.5 | 8 | 1.3 | 5200 | 65 | 40 | 28 | 24 | 8 | - | 3065 | 63.7 | 26.3 | 26.3 | ||||||||||||||||||||||||||||||||||||||
£ 61.45 per unit (click for quantity discounts)
Ready to despatch 60 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C24L | 24 | 59.4 | 46.0 | 28 | 40 | 14 | 10.1 | 3.5 | 8.5 | 4.5 | 4.5 | M3 | 4.5 | 8 | 1.3 | 7800 | 93 | 40 | 28 | 24 | 8 | - | 4070 | 95.6 | 56.4 | 56.4 | ||||||||||||||||||||||||||||||||||||||
£ 67.05 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C42 | 42 | 55.3 | 38.5 | 20 | 40 | 16 | 12.0 | 4.5 | 9.5 | 4.5 | 4.5 | M4 | 4.5 | 8 | 1.8 | 8385 | 137 | 60 | 45 | 42 | 9 | 23 | 5065 | 171.7 | 45.7 | 45.7 | ||||||||||||||||||||||||||||||||||||||
£ 77.68 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1012.C42L | 42 | 74.4 | 57.6 | 35 | 40 | 16 | 12.0 | 4.5 | 9.5 | 4.5 | 4.5 | M4 | 4.5 | 8 | 1.8 | 12580 | 200 | 60 | 45 | 42 | 9 | 23 | 6725 | 257 | 93.1 | 93.1 | ||||||||||||||||||||||||||||||||||||||
£ 84.18 per unit (click for quantity discounts)
Ready to despatch 62 Need more? Please call us.
|
Order No. | For rail | l1 | l2 | l3 | l4 | h1 | h2 | h3 | h4 | h5 | h6 | d1 | d2 | d3 | d4 | Static load C0rad & ax N |
Weight g |
w1 | w2 | w3 | w4 | w5 | Dyn. load Crad & ax N |
Mx Nm |
My Nm |
Mz Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1012.C10 | 10 | 21.1 | 15.1 | 6.5 | 20 | 6.5 | 5.0 | 1.5 | 4 | 1.6 | 2.3 | M2,5 | 3.0 | 5.5 | 0.9 | 900 | 8 | 17 | 13 | 10 | 3.5 | - | 475 | 4.6 | 2.2 | 2.2 |
L1012.C10L | 10 | 27.2 | 21.2 | 11 | 20 | 6.5 | 5.0 | 1.5 | 4 | 1.6 | 2.3 | M2,5 | 3.0 | 5.5 | 0.9 | 1315 | 19 | 17 | 13 | 10 | 3.5 | - | 615 | 6.8 | 4.1 | 4.1 |
L1012.C14 | 14 | 31.6 | 21.2 | 10 | 30 | 9 | 7.0 | 3 | 5.2 | 3.5 | 3.2 | M3 | 3.5 | 6 | 1.1 | 2095 | 27 | 25 | 19 | 14 | 5.5 | - | 1180 | 15 | 7.3 | 7.3 |
L1012.C14L | 14 | 40.5 | 30.1 | 19 | 30 | 9 | 7.0 | 3 | 5.2 | 3.5 | 3.2 | M3 | 3.5 | 6 | 1.1 | 3140 | 37 | 25 | 19 | 14 | 5.5 | - | 1570 | 22.6 | 14.9 | 14.9 |
L1012.C18 | 18 | 39.1 | 27.9 | 12 | 30 | 12 | 8.6 | 3.0 | 7.3 | 4.5 | 4.0 | M3 | 3.5 | 6 | 1.3 | 3605 | 37 | 30 | 21 | 18 | 6 | - | 2030 | 33.2 | 13.7 | 13.7 |
L1012.C18L | 18 | 50.7 | 39.5 | 24 | 30 | 12 | 8.6 | 3.0 | 7.3 | 4.5 | 4.0 | M3 | 3.5 | 6 | 1.3 | 4990 | 57 | 30 | 23 | 18 | 6 | - | 2550 | 45.9 | 26.7 | 26.7 |
L1012.C24 | 24 | 44.4 | 31.0 | 15 | 40 | 14 | 10.1 | 3.5 | 8.5 | 4.5 | 4.5 | M3 | 4.5 | 8 | 1.3 | 5200 | 65 | 40 | 28 | 24 | 8 | - | 3065 | 63.7 | 26.3 | 26.3 |
L1012.C24L | 24 | 59.4 | 46.0 | 28 | 40 | 14 | 10.1 | 3.5 | 8.5 | 4.5 | 4.5 | M3 | 4.5 | 8 | 1.3 | 7800 | 93 | 40 | 28 | 24 | 8 | - | 4070 | 95.6 | 56.4 | 56.4 |
L1012.C42 | 42 | 55.3 | 38.5 | 20 | 40 | 16 | 12.0 | 4.5 | 9.5 | 4.5 | 4.5 | M4 | 4.5 | 8 | 1.8 | 8385 | 137 | 60 | 45 | 42 | 9 | 23 | 5065 | 171.7 | 45.7 | 45.7 |
L1012.C42L | 42 | 74.4 | 57.6 | 35 | 40 | 16 | 12.0 | 4.5 | 9.5 | 4.5 | 4.5 | M4 | 4.5 | 8 | 1.8 | 12580 | 200 | 60 | 45 | 42 | 9 | 23 | 6725 | 257 | 93.1 | 93.1 |
Corrosion resistant stainless steel body (440C), with hardened stainless steel ball bearings.
Black plastic end plates and ball bearing retainers.
Max.speed 3 m/s. max. acceleration 40m/s2.
Temperature range -40°C to +80°C.
Select the size and number of carriages to suit the required load then select the required rail length, (see part nos. L1012.10 through to L1012.42).
Carriages are supplied with a dummy (plastic) rail. When mounting carriages onto rail, slide directly from the dummy rail onto the steel rail. Do not simply remove the carriage from the dummy rail - the balls will become loose making the carriage unusable.