Price & Availability | CAD | Order No. | d1 tol. h6 |
d2 | d3 | l1 | l2 | l3 | w1 | w2 | w3 | h1 ±0.02 |
h2 | h3 | α ° |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1781.60-0600 | 60 | 11 | M14x50 | 600 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-0900 | 60 | 11 | M14x50 | 900 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-1200 | 60 | 11 | M14x50 | 1200 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-1500 | 60 | 11 | M14x50 | 1500 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-1800 | 60 | 11 | M14x50 | 1800 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-2100 | 60 | 11 | M14x50 | 2100 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-2400 | 60 | 11 | M14x50 | 2400 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-2700 | 60 | 11 | M14x50 | 2700 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-3000 | 60 | 11 | M14x50 | 3000 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-3300 | 60 | 11 | M14x50 | 3300 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-3600 | 60 | 11 | M14x50 | 3600 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-3900 | 60 | 11 | M14x50 | 3900 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-4200 | 60 | 11 | M14x50 | 4200 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-4500 | 60 | 11 | M14x50 | 4500 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-4800 | 60 | 11 | M14x50 | 4800 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-5100 | 60 | 11 | M14x50 | 5100 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-5400 | 60 | 11 | M14x50 | 5400 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-5700 | 60 | 11 | M14x50 | 5700 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 | ||
L1781.60-6000 | 60 | 11 | M14x50 | 6000 | 300 | 150 | 94 | 72 | 25 | 68 | 10 | 25 | 46 |
Hardened and ground stainless steel shaft (440C), aluminium alloy support rail.
Surface hardness of shaft 60-65 HRC.
For open linear bushings, ensures a very rigid and stiff system.
The shaft is pre-mounted to the shaft support rail.
Standard lengths are shown which allow the distance to the first and last hole to be equal (ie l2/2). Different holes pitches available on request.
Straightness: ±0.1mm/metre.
For linear carriages see part no. L1755 (flanged) or L1752 (unflanged).
Stainless steel carriages also available, see part no. L1756 (flanged) or L1753 (unflanged).