Price & Availability | CAD | Order No. | d1 tol. H6 |
l1 | d2 | h1 | h2 | h3 ±0.05 |
h4 | l2 ±0.2 |
w1 | w2 ±0.2 |
w3 | α ° |
Dyn. load C max. N |
Static load C0 max. N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1756.016-RS | 16 | 42 | M5 | 26 | 26 | 44 | 8 | 30 | 62 | 50 | 31 | 80° | 392 | 490 | 180 | ||||||||||||||||||||||||||||||||||||||
£ 72.55 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1756.020-RS | 20 | 51 | M6 | 31 | 32 | 53 | 10 | 37 | 68 | 54 | 34 | 60° | 784 | 1176 | 300 | ||||||||||||||||||||||||||||||||||||||
£ 89.70 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1756.025-RS | 25 | 65 | M8 | 41 | 36 | 64 | 12 | 50 | 82 | 65 | 41 | 50° | 1568 | 2352 | 600 | ||||||||||||||||||||||||||||||||||||||
£ 97.18 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
|
Aluminium carriage housing with L1710 stainless steel (440C) linear bushing installed.
Bushing has a resin -RS (POM) retainer and nitrile rubber (NBR) end seals -UU.
Stainless steel balls 440C.
For use with shaft support rails (see part number L1781 with hardened corrosive resistant shaft).
Temperature range: -20°C to +120°C.
Particularly effective for high loads and long stroke applications.
If using the carriage inverted, ie hanging loads, then the load rating is reduced by 50%.