Units | Price/unit after discount | Applied Discount |
1 | £ 72.55 | 0% |
10 | £ 65.30 | 10% |
20 | £ 61.67 | 15% |
50 | £ 58.04 | 20% |
100 | £ 50.79 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 72.55 | 0% |
10 | £ 65.30 | 10% |
20 | £ 61.67 | 15% |
50 | £ 58.04 | 20% |
100 | £ 50.79 | 30% |
Aluminium carriage housing with L1710 stainless steel (440C) linear bushing installed.
Bushing has a resin -RS (POM) retainer and nitrile rubber (NBR) end seals -UU.
Stainless steel balls 440C.
For use with shaft support rails (see part number L1781 with hardened corrosive resistant shaft).
Temperature range: -20°C to +120°C.
Particularly effective for high loads and long stroke applications.
If using the carriage inverted, ie hanging loads, then the load rating is reduced by 50%.