Price & Availability | CAD | Order No. | d1 H6 |
l1 | d2 | l2 ±0,2 |
w1 | w2 ±0,2 |
w3 | h1 | h2 | h3 ±0,05 |
h4 | a° | Max. dyn. load C N |
Max. static load C0N |
X g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1753.016-RS | 16 | 45 | M5x12 | 30 | 45 | 32 | 22,5 | 33 | 26 | 46 | 9 | 80° | 770 | 1170 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 57.85 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1753.020-RS | 20 | 50 | M6x12 | 35 | 48 | 35 | 24,0 | 39 | 32 | 55 | 11 | 60° | 860 | 1370 | 200 | ||||||||||||||||||||||||||||||||||||||
£ 72.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1753.025-RS | 25 | 65 | M6x12 | 40 | 60 | 40 | 30,0 | 47 | 36 | 63 | 14 | 50° | 980 | 1560 | 450 | ||||||||||||||||||||||||||||||||||||||
£ 79.24 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1753.016-SS | 16 | 45 | M5x12 | 30 | 45 | 32 | 22,5 | 33 | 26 | 46 | 9 | 80° | 770 | 1170 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 72.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1753.020-SS | 20 | 50 | M6x12 | 35 | 48 | 35 | 24,0 | 39 | 32 | 55 | 11 | 60° | 860 | 1370 | 200 | ||||||||||||||||||||||||||||||||||||||
£ 87.30 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1753.025-SS | 25 | 65 | M6x12 | 40 | 60 | 40 | 30,0 | 47 | 36 | 63 | 14 | 50° | 980 | 1560 | 450 | ||||||||||||||||||||||||||||||||||||||
£ 93.82 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
|
Aluminium carriage housing with L1710 stainless steel (440C) linear bushing installed. Bushing has a resin -RS (POM) or stainless steel -SS (316) retainer and nitrile rubber (NBR) end seals -UU.
Stainless steel balls 440C.
For use with shaft support rails (see part number L1781 with hardened corrosive resistent shaft).
Temperature range: -20°C to +120°C.
Particularly effective for high loads and long stroke applications.
If using the carriage inverted, ie hanging loads, then the load rating is reduced by 50%.
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
Explore our extensive range of Linear, Mechanical and Rotary & Linkage Components in one of our three dedicated Catalogues.
Available to request for free online or download instantly as a PDF.