Units | Price/unit after discount | Applied Discount |
1 | £ 107.50 | 0% |
10 | £ 96.75 | 10% |
20 | £ 91.38 | 15% |
50 | £ 86.00 | 20% |
100 | £ 75.25 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 107.50 | 0% |
10 | £ 96.75 | 10% |
20 | £ 91.38 | 15% |
50 | £ 86.00 | 20% |
100 | £ 75.25 | 30% |
Aluminium carriage housing with L1710 stainless steel (440C) linear bushing installed. Bushing has a resin -RS (POM) or stainless steel -SS (316) retainer and nitrile rubber (NBR) end seals -UU.
Stainless steel balls 440C.
For use with shaft support rails (see part number L1781 with hardened corrosive resistent shaft).
Temperature range: -20°C to +120°C.
Particularly effective for high loads and long stroke applications.
If using the carriage inverted, ie hanging loads, then the load rating is reduced by 50%.