Price & Availability | CAD | Order No. | d1 tol. h6 |
l1 | d2 | h1 | h2 | h3 ±0.05 |
h4 | l2 ±0.2 |
w1 | w2 ±0.2 |
w3 | α ° |
Dyn. load C max. N |
Static load C0 max. N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1752.016 | 16 | 45 | M 5x12 | 33 | 26 | 46 | 9 | 30 | 45 | 32 | 22.5 | 80° | 770 | 1170 | 150 | ||||||||||||||||||||||||||||||||||||||
£ 43.02 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1752.020 | 20 | 50 | M 6x12 | 39 | 32 | 55 | 11 | 35 | 48 | 35 | 24.0 | 60° | 860 | 1370 | 200 | ||||||||||||||||||||||||||||||||||||||
£ 46.82 per unit (click for quantity discounts)
Ready to despatch 34 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1752.025 | 25 | 65 | M 6x12 | 47 | 36 | 62 | 14 | 40 | 60 | 40 | 30.0 | 50° | 980 | 1560 | 450 | ||||||||||||||||||||||||||||||||||||||
£ 72.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1752.030 | 30 | 70 | M 8x18 | 56 | 42 | 75 | 15 | 50 | 70 | 50 | 35.0 | 50° | 1560 | 2740 | 630 | ||||||||||||||||||||||||||||||||||||||
£ 75.19 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1752.040 | 40 | 90 | M10x20 | 72 | 50 | 92 | 20 | 65 | 90 | 65 | 45.0 | 50° | 2150 | 4010 | 1330 | ||||||||||||||||||||||||||||||||||||||
£ 108.21 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1752.050 | 50 | 110 | M10x20 | 91 | 60 | 113 | 25 | 80 | 120 | 94 | 60.0 | 50° | 3820 | 7930 | 3000 | ||||||||||||||||||||||||||||||||||||||
£ 180.67 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
|
Aluminium body, with L1707 (steel shell ) linear bearing installed. Bearing has a resin retainer (POM).
Supplied with nitrile rubber (NBR) end seals -UU as standard.
For use with hardened shafts only - see part no.s L1770 - L1772.
Temperature range: -20°C to +80°C.
Use with shaft support rail L1780.
Particularly effective for high loads and long stroke applications.
If using the carriage inverted, ie hanging loads, then the load rating is reduced by 50%.