Units | Price/unit after discount | Applied Discount |
1 | £ 75.19 | 0% |
10 | £ 67.67 | 10% |
20 | £ 63.91 | 15% |
50 | £ 60.15 | 20% |
100 | £ 52.63 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 75.19 | 0% |
10 | £ 67.67 | 10% |
20 | £ 63.91 | 15% |
50 | £ 60.15 | 20% |
100 | £ 52.63 | 30% |
Aluminium body, with L1707 (steel shell ) linear bearing installed. Bearing has a resin retainer (POM).
Supplied with nitrile rubber (NBR) end seals -UU as standard.
For use with hardened shafts only - see part no.s L1770 - L1772.
Temperature range: -20°C to +80°C.
Use with shaft support rail L1780.
Particularly effective for high loads and long stroke applications.
If using the carriage inverted, ie hanging loads, then the load rating is reduced by 50%.