Units | Price/unit after discount | Applied Discount |
1 | £ 536.32 | 0% |
5 | £ 509.50 | 5% |
10 | £ 482.69 | 10% |
20 | £ 455.87 | 15% |
50 | £ 402.24 | 25% |
Units | Price/unit after discount | Applied Discount |
1 | £ 536.32 | 0% |
5 | £ 509.50 | 5% |
10 | £ 482.69 | 10% |
20 | £ 455.87 | 15% |
50 | £ 402.24 | 25% |
Aluminium EN AW 6061/6060
Surface: Hard anodized
Hardness: 450-550 HV
Designed to be used with self-lubricating ceramic bushings (part no.s L1764 to L1769).
Temp. range -130°C to +200°C.
Non-magnetic, contaminants do not stick to surface, coating is FDA compliant, lightweight.
Shaft ends are not coated as standard, however coated ends are available on request.
Modifications, drilled and tapped holes, circlip grooves, special coatings etc. available.
Shafts lengths are cut to typically ± 2mm.