Flanged Carriages
closed
Price & Availability | CAD | Order No. | Type | Ball cage | d1 tol. h6 |
l1 | d2 | d3 | h1 | h2 | Weight g |
h3 | h4 ±0.02 |
l2 ±0.2 |
w1 | w2 ±0.2 |
w3 ±0.02 |
w4 | Dyn. load C max. N |
Static load C0 max. N |
Linear ball bushing used | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1751.008-RS | Normal | Resin | 8 | 30.0 | M4x 8 | 3.4 | 22.0 | 18.0 | 60 | 6 | 11 | 18 | 34 | 24 | 17 | 5.0 | 260 | 400 | L1709.008 | ||||||||||||||||||||||||||||||||||||||
£ 33.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.012-RS | Normal | Resin | 12 | 39.0 | M5x10 | 4.3 | 30.0 | 24.5 | 118 | 8 | 15 | 26 | 44 | 33 | 22 | 5.5 | 410 | 590 | L1709.012 | ||||||||||||||||||||||||||||||||||||||
£ 36.65 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.016-RS | Normal | Resin | 16 | 44.0 | M5x12 | 4.3 | 38.5 | 32.5 | 180 | 9 | 19 | 34 | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1709.016 | ||||||||||||||||||||||||||||||||||||||
£ 41.72 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.020-RS | Normal | Resin | 20 | 53.0 | M6x12 | 5.2 | 41.0 | 35.0 | 245 | 11 | 21 | 40 | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1709.020 | ||||||||||||||||||||||||||||||||||||||
£ 47.23 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.025-RS | Normal | Resin | 25 | 67.0 | M8x18 | 6.8 | 51.5 | 41.0 | 550 | 12 | 26 | 50 | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1709.025 | ||||||||||||||||||||||||||||||||||||||
£ 63.85 per unit (click for quantity discounts)
Ready to despatch 22 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.008-SS | Normal | Stainless | 8 | 30.0 | M4x 8 | 3.4 | 22.0 | 18.0 | 60 | 6 | 11 | 18 | 34 | 24 | 17 | 5.0 | 260 | 400 | L1709.508 | ||||||||||||||||||||||||||||||||||||||
L1751.012-SS | Normal | Stainless | 12 | 39.0 | M5x10 | 4.3 | 30.0 | 24.5 | 118 | 8 | 15 | 26 | 44 | 33 | 22 | 5.5 | 410 | 590 | L1709.512 | ||||||||||||||||||||||||||||||||||||||
£ 42.66 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.016-SS | Normal | Stainless | 16 | 44.0 | M5x12 | 4.3 | 38.5 | 32.5 | 180 | 9 | 19 | 34 | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1709.516 | ||||||||||||||||||||||||||||||||||||||
L1751.020-SS | Normal | Stainless | 20 | 53.0 | M6x12 | 5.2 | 41.0 | 35.0 | 245 | 11 | 21 | 40 | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1709.520 | ||||||||||||||||||||||||||||||||||||||
£ 55.55 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.025-SS | Normal | Stainless | 25 | 67.0 | M8x18 | 6.8 | 51.5 | 41.0 | 550 | 12 | 26 | 50 | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1709.525 | ||||||||||||||||||||||||||||||||||||||
£ 83.99 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.008-L-RS | Long | Resin | 8 | 58.0 | M4x 8 | 3.4 | 22.0 | 18.0 | 98 | 6 | 11 | 42 | 34 | 24 | 17 | 5.0 | 410 | 800 | 2 x L1709.008 | ||||||||||||||||||||||||||||||||||||||
£ 63.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.012-L-RS | Long | Resin | 12 | 77.0 | M5x10 | 4.3 | 30.0 | 24.5 | 232 | 8 | 15 | 64 | 44 | 33 | 22 | 5.5 | 650 | 1180 | 2 x L1709.012 | ||||||||||||||||||||||||||||||||||||||
£ 69.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.016-L-RS | Long | Resin | 16 | 89.0 | M5x12 | 4.3 | 38.5 | 32.5 | 360 | 9 | 19 | 79 | 50 | 36 | 25 | 7.0 | 1230 | 2340 | 2 x L1709.016 | ||||||||||||||||||||||||||||||||||||||
£ 79.05 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.020-L-RS | Long | Resin | 20 | 106.0 | M6x12 | 5.2 | 41.0 | 35.0 | 490 | 11 | 21 | 90 | 54 | 40 | 27 | 7.0 | 1370 | 2740 | 2 x L1709.020 | ||||||||||||||||||||||||||||||||||||||
£ 89.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.025-L-RS | Long | Resin | 25 | 136.0 | M8x18 | 6.8 | 51.5 | 41.0 | 1100 | 12 | 26 | 119 | 76 | 54 | 38 | 11.0 | 1560 | 3120 | 2 x L1709.025 | ||||||||||||||||||||||||||||||||||||||
£ 119.81 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.008-L-SS | Long | Stainless | 8 | 58.0 | M4x 8 | 3.4 | 22.0 | 18.0 | 98 | 6 | 11 | 42 | 34 | 24 | 17 | 5.0 | 410 | 800 | 2 x L1709.508 | ||||||||||||||||||||||||||||||||||||||
L1751.012-L-SS | Long | Stainless | 12 | 77.0 | M5x10 | 4.3 | 30.0 | 24.5 | 232 | 8 | 15 | 64 | 44 | 33 | 22 | 5.5 | 650 | 1180 | 2 x L1709.512 | ||||||||||||||||||||||||||||||||||||||
£ 81.52 per unit (click for quantity discounts)
Ready to despatch 22 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.016-L-SS | Long | Stainless | 16 | 89.0 | M5x12 | 4.3 | 38.5 | 32.5 | 360 | 9 | 19 | 79 | 50 | 36 | 25 | 7.0 | 1230 | 2340 | 2 x L1709.516 | ||||||||||||||||||||||||||||||||||||||
L1751.020-L-SS | Long | Stainless | 20 | 106.0 | M6x12 | 5.2 | 41.0 | 35.0 | 490 | 11 | 21 | 90 | 54 | 40 | 27 | 7.0 | 1370 | 2740 | 2 x L1709.520 | ||||||||||||||||||||||||||||||||||||||
L1751.025-L-SS | Long | Stainless | 25 | 136.0 | M8x18 | 6.8 | 51.5 | 41.0 | 1100 | 12 | 26 | 119 | 76 | 54 | 38 | 11.0 | 1560 | 3120 | 2 x L1709.525 | ||||||||||||||||||||||||||||||||||||||
L1751.008-S-RS | Short | Resin | 8 | 14.4 | M4x 8 | 3.4 | 22.0 | 18.0 | 40 | 6 | 11 | - | 34 | 24 | 17 | 5.0 | 260 | 400 | L1709.008 | ||||||||||||||||||||||||||||||||||||||
£ 32.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.012-S-RS | Short | Resin | 12 | 20.3 | M5x10 | 4.3 | 30.0 | 24.5 | 82 | 8 | 15 | - | 44 | 33 | 22 | 5.5 | 410 | 590 | L1709.012 | ||||||||||||||||||||||||||||||||||||||
£ 36.36 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.016-S-RS | Short | Resin | 16 | 22.3 | M5x12 | 4.3 | 38.5 | 32.5 | 122 | 9 | 19 | - | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1709.016 | ||||||||||||||||||||||||||||||||||||||
£ 40.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.020-S-RS | Short | Resin | 20 | 28.3 | M6x12 | 5.2 | 41.0 | 35.0 | 176 | 11 | 21 | - | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1709.020 | ||||||||||||||||||||||||||||||||||||||
£ 45.96 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.025-S-RS | Short | Resin | 25 | 40.4 | M8x18 | 6.8 | 51.5 | 41.0 | 400 | 12 | 26 | - | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1709.025 | ||||||||||||||||||||||||||||||||||||||
£ 57.04 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.008-S-SS | Short | Stainless | 8 | 14.4 | M4x 8 | 3.4 | 22.0 | 18.0 | 40 | 6 | 11 | - | 34 | 24 | 17 | 5.0 | 260 | 400 | L1709.508 | ||||||||||||||||||||||||||||||||||||||
L1751.012-S-SS | Short | Stainless | 12 | 20.3 | M5x10 | 4.3 | 30.0 | 24.5 | 82 | 8 | 15 | - | 44 | 33 | 22 | 5.5 | 410 | 590 | L1709.512 | ||||||||||||||||||||||||||||||||||||||
£ 44.31 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1751.016-S-SS | Short | Stainless | 16 | 22.3 | M5x12 | 4.3 | 38.5 | 32.5 | 122 | 9 | 19 | - | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1709.516 | ||||||||||||||||||||||||||||||||||||||
L1751.020-S-SS | Short | Stainless | 20 | 28.3 | M6x12 | 5.2 | 41.0 | 35.0 | 176 | 11 | 21 | - | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1709.520 | ||||||||||||||||||||||||||||||||||||||
L1751.025-S-SS | Short | Stainless | 25 | 40.3 | M8x18 | 6.8 | 51.5 | 41.0 | 400 | 12 | 26 | - | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1709.525 |
Order No. | Type | Ball cage | d1 tol. h6 |
l1 | d2 | d3 | h1 | h2 | Weight g |
h3 | h4 ±0.02 |
l2 ±0.2 |
w1 | w2 ±0.2 |
w3 ±0.02 |
w4 | Dyn. load C max. N |
Static load C0 max. N |
Linear ball bushing used |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1751.008-RS | Normal | Resin | 8 | 30.0 | M4x 8 | 3.4 | 22.0 | 18.0 | 60 | 6 | 11 | 18 | 34 | 24 | 17 | 5.0 | 260 | 400 | L1709.008 |
L1751.012-RS | Normal | Resin | 12 | 39.0 | M5x10 | 4.3 | 30.0 | 24.5 | 118 | 8 | 15 | 26 | 44 | 33 | 22 | 5.5 | 410 | 590 | L1709.012 |
L1751.016-RS | Normal | Resin | 16 | 44.0 | M5x12 | 4.3 | 38.5 | 32.5 | 180 | 9 | 19 | 34 | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1709.016 |
L1751.020-RS | Normal | Resin | 20 | 53.0 | M6x12 | 5.2 | 41.0 | 35.0 | 245 | 11 | 21 | 40 | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1709.020 |
L1751.025-RS | Normal | Resin | 25 | 67.0 | M8x18 | 6.8 | 51.5 | 41.0 | 550 | 12 | 26 | 50 | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1709.025 |
L1751.008-SS | Normal | Stainless | 8 | 30.0 | M4x 8 | 3.4 | 22.0 | 18.0 | 60 | 6 | 11 | 18 | 34 | 24 | 17 | 5.0 | 260 | 400 | L1709.508 |
L1751.012-SS | Normal | Stainless | 12 | 39.0 | M5x10 | 4.3 | 30.0 | 24.5 | 118 | 8 | 15 | 26 | 44 | 33 | 22 | 5.5 | 410 | 590 | L1709.512 |
L1751.016-SS | Normal | Stainless | 16 | 44.0 | M5x12 | 4.3 | 38.5 | 32.5 | 180 | 9 | 19 | 34 | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1709.516 |
L1751.020-SS | Normal | Stainless | 20 | 53.0 | M6x12 | 5.2 | 41.0 | 35.0 | 245 | 11 | 21 | 40 | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1709.520 |
L1751.025-SS | Normal | Stainless | 25 | 67.0 | M8x18 | 6.8 | 51.5 | 41.0 | 550 | 12 | 26 | 50 | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1709.525 |
L1751.008-L-RS | Long | Resin | 8 | 58.0 | M4x 8 | 3.4 | 22.0 | 18.0 | 98 | 6 | 11 | 42 | 34 | 24 | 17 | 5.0 | 410 | 800 | 2 x L1709.008 |
L1751.012-L-RS | Long | Resin | 12 | 77.0 | M5x10 | 4.3 | 30.0 | 24.5 | 232 | 8 | 15 | 64 | 44 | 33 | 22 | 5.5 | 650 | 1180 | 2 x L1709.012 |
L1751.016-L-RS | Long | Resin | 16 | 89.0 | M5x12 | 4.3 | 38.5 | 32.5 | 360 | 9 | 19 | 79 | 50 | 36 | 25 | 7.0 | 1230 | 2340 | 2 x L1709.016 |
L1751.020-L-RS | Long | Resin | 20 | 106.0 | M6x12 | 5.2 | 41.0 | 35.0 | 490 | 11 | 21 | 90 | 54 | 40 | 27 | 7.0 | 1370 | 2740 | 2 x L1709.020 |
L1751.025-L-RS | Long | Resin | 25 | 136.0 | M8x18 | 6.8 | 51.5 | 41.0 | 1100 | 12 | 26 | 119 | 76 | 54 | 38 | 11.0 | 1560 | 3120 | 2 x L1709.025 |
L1751.008-L-SS | Long | Stainless | 8 | 58.0 | M4x 8 | 3.4 | 22.0 | 18.0 | 98 | 6 | 11 | 42 | 34 | 24 | 17 | 5.0 | 410 | 800 | 2 x L1709.508 |
L1751.012-L-SS | Long | Stainless | 12 | 77.0 | M5x10 | 4.3 | 30.0 | 24.5 | 232 | 8 | 15 | 64 | 44 | 33 | 22 | 5.5 | 650 | 1180 | 2 x L1709.512 |
L1751.016-L-SS | Long | Stainless | 16 | 89.0 | M5x12 | 4.3 | 38.5 | 32.5 | 360 | 9 | 19 | 79 | 50 | 36 | 25 | 7.0 | 1230 | 2340 | 2 x L1709.516 |
L1751.020-L-SS | Long | Stainless | 20 | 106.0 | M6x12 | 5.2 | 41.0 | 35.0 | 490 | 11 | 21 | 90 | 54 | 40 | 27 | 7.0 | 1370 | 2740 | 2 x L1709.520 |
L1751.025-L-SS | Long | Stainless | 25 | 136.0 | M8x18 | 6.8 | 51.5 | 41.0 | 1100 | 12 | 26 | 119 | 76 | 54 | 38 | 11.0 | 1560 | 3120 | 2 x L1709.525 |
L1751.008-S-RS | Short | Resin | 8 | 14.4 | M4x 8 | 3.4 | 22.0 | 18.0 | 40 | 6 | 11 | - | 34 | 24 | 17 | 5.0 | 260 | 400 | L1709.008 |
L1751.012-S-RS | Short | Resin | 12 | 20.3 | M5x10 | 4.3 | 30.0 | 24.5 | 82 | 8 | 15 | - | 44 | 33 | 22 | 5.5 | 410 | 590 | L1709.012 |
L1751.016-S-RS | Short | Resin | 16 | 22.3 | M5x12 | 4.3 | 38.5 | 32.5 | 122 | 9 | 19 | - | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1709.016 |
L1751.020-S-RS | Short | Resin | 20 | 28.3 | M6x12 | 5.2 | 41.0 | 35.0 | 176 | 11 | 21 | - | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1709.020 |
L1751.025-S-RS | Short | Resin | 25 | 40.4 | M8x18 | 6.8 | 51.5 | 41.0 | 400 | 12 | 26 | - | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1709.025 |
L1751.008-S-SS | Short | Stainless | 8 | 14.4 | M4x 8 | 3.4 | 22.0 | 18.0 | 40 | 6 | 11 | - | 34 | 24 | 17 | 5.0 | 260 | 400 | L1709.508 |
L1751.012-S-SS | Short | Stainless | 12 | 20.3 | M5x10 | 4.3 | 30.0 | 24.5 | 82 | 8 | 15 | - | 44 | 33 | 22 | 5.5 | 410 | 590 | L1709.512 |
L1751.016-S-SS | Short | Stainless | 16 | 22.3 | M5x12 | 4.3 | 38.5 | 32.5 | 122 | 9 | 19 | - | 50 | 36 | 25 | 7.0 | 770 | 1170 | L1709.516 |
L1751.020-S-SS | Short | Stainless | 20 | 28.3 | M6x12 | 5.2 | 41.0 | 35.0 | 176 | 11 | 21 | - | 54 | 40 | 27 | 7.0 | 860 | 1370 | L1709.520 |
L1751.025-S-SS | Short | Stainless | 25 | 40.3 | M8x18 | 6.8 | 51.5 | 41.0 | 400 | 12 | 26 | - | 76 | 54 | 38 | 11.0 | 980 | 1560 | L1709.525 |
Aluminium carriage housing with L1709, stainless steel (440C) linear bushing installed.
Bushing has a resin -RS (POM) or stainless steel -SS (316) retainer and nitrile rubber (NBR) end seals -UU.
Stainless steel balls 440C.
Long versions have L1713 linear bearing installed.
For use with corrosion resistant hardened shafts (see part no. L1772).
Temperature range: -20°C to +120°C.