Price & Availability | CAD | Order No. | Type | d1 H6 |
l1 | d2 | d3 | l2 ±0,2 |
w1 | w2 ±0,2 |
X g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1750.008 | Standard | 8 | 30,0 | M 4x8 | 3,4 | 18 | 34 | 24 | 60 | ||||||||||||||||||||||||||||||||||||||
£ 21.43 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.012 | Standard | 12 | 39,0 | M 5x10 | 4,3 | 26 | 44 | 33 | 118 | ||||||||||||||||||||||||||||||||||||||
£ 24.26 per unit (click for quantity discounts)
Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.016 | Standard | 16 | 44,0 | M 5x12 | 4,3 | 34 | 50 | 36 | 180 | ||||||||||||||||||||||||||||||||||||||
£ 29.11 per unit (click for quantity discounts)
Ready to despatch 64 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.020 | Standard | 20 | 53,0 | M 6x12 | 5,2 | 40 | 54 | 40 | 245 | ||||||||||||||||||||||||||||||||||||||
£ 33.08 per unit (click for quantity discounts)
Ready to despatch 50 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.025 | Standard | 25 | 67,0 | M 8x18 | 6,8 | 50 | 76 | 54 | 550 | ||||||||||||||||||||||||||||||||||||||
£ 45.53 per unit (click for quantity discounts)
Ready to despatch 58 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.030 | Standard | 30 | 76,0 | M 8x18 | 6,8 | 58 | 78 | 58 | 760 | ||||||||||||||||||||||||||||||||||||||
£ 54.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.040 | Standard | 40 | 90,0 | M10x25 | 8,6 | 60 | 102 | 80 | 1700 | ||||||||||||||||||||||||||||||||||||||
£ 93.05 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.050 | Standard | 50 | 110,0 | M10x25 | 8,6 | 80 | 122 | 100 | 2950 | ||||||||||||||||||||||||||||||||||||||
£ 145.69 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.008-L | Long | 8 | 58,0 | M 4X8 | 3,4 | 42 | 34 | 24 | 98 | ||||||||||||||||||||||||||||||||||||||
£ 38.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.012-L | Long | 12 | 77,0 | M 5x10 | 4,3 | 64 | 44 | 33 | 232 | ||||||||||||||||||||||||||||||||||||||
£ 45.38 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.016-L | Long | 16 | 89,0 | M 5x12 | 4,3 | 79 | 50 | 36 | 360 | ||||||||||||||||||||||||||||||||||||||
£ 53.32 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.020-L | Long | 20 | 106,0 | M 6x12 | 5,2 | 90 | 54 | 40 | 490 | ||||||||||||||||||||||||||||||||||||||
£ 60.43 per unit (click for quantity discounts)
Ready to despatch 31 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.025-L | Long | 25 | 136,0 | M 8x18 | 6,8 | 119 | 76 | 54 | 1100 | ||||||||||||||||||||||||||||||||||||||
£ 86.18 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.030-L | Long | 30 | 154,0 | M 8x18 | 6,8 | 132 | 78 | 58 | 1525 | ||||||||||||||||||||||||||||||||||||||
£ 101.61 per unit (click for quantity discounts)
Ready to despatch 26 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.040-L | Long | 40 | 180,0 | M10x25 | 8,6 | 150 | 102 | 80 | 3400 | ||||||||||||||||||||||||||||||||||||||
£ 179.15 per unit (click for quantity discounts)
Ready to despatch 31 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.050-L | Long | 50 | 230,0 | M10x25 | 8,6 | 200 | 122 | 100 | 5920 | ||||||||||||||||||||||||||||||||||||||
£ 271.07 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.008-S | Short | 8 | 14,4 | M 4x8 | 3,4 | - | 34 | 24 | 40 | ||||||||||||||||||||||||||||||||||||||
£ 19.30 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.012-S | Short | 12 | 20,3 | M 5x10 | 4,3 | - | 44 | 33 | 82 | ||||||||||||||||||||||||||||||||||||||
£ 21.87 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.016-S | Short | 16 | 22,3 | M 5x12 | 4,3 | - | 50 | 36 | 122 | ||||||||||||||||||||||||||||||||||||||
£ 24.45 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.020-S | Short | 20 | 28,3 | M 6x12 | 5,2 | - | 54 | 40 | 176 | ||||||||||||||||||||||||||||||||||||||
£ 27.59 per unit (click for quantity discounts)
Ready to despatch 24 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.025-S | Short | 25 | 40,4 | M 8x18 | 6,8 | - | 76 | 54 | 400 | ||||||||||||||||||||||||||||||||||||||
£ 38.34 per unit (click for quantity discounts)
Ready to despatch 66 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.030-S | Short | 30 | 48,4 | M 8x18 | 6,8 | - | 78 | 58 | 570 | ||||||||||||||||||||||||||||||||||||||
£ 44.65 per unit (click for quantity discounts)
Ready to despatch 22 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.040-S | Short | 40 | 56,4 | M10x25 | 8,6 | - | 102 | 80 | 1320 | ||||||||||||||||||||||||||||||||||||||
£ 78.04 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
L1750.050-S | Short | 50 | 72,3 | M10x25 | 8,6 | - | 122 | 100 | 1900 | ||||||||||||||||||||||||||||||||||||||
£ 120.97 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £5.25 ( Goods < £30 ) otherwise £9.50. Confirmed at checkout.
|
Order No. | w3 ±0,02 |
w4 | h1 | h2 | h3 | h4 ±0,02 |
Linear ball bushing used |
Max. dyn. load C N |
Max. static load C0 N |
---|---|---|---|---|---|---|---|---|---|
L1750.008 | 17 | 5,0 | 22,0 | 18,0 | 6 | 11 | L1706.008 | 260 | 400 |
L1750.012 | 22 | 5,5 | 30,0 | 24,5 | 8 | 15 | L1706.012 | 410 | 590 |
L1750.016 | 25 | 7,0 | 38,5 | 32,5 | 9 | 19 | L1706.016 | 770 | 1170 |
L1750.020 | 27 | 7,0 | 41,0 | 35,0 | 11 | 21 | L1706.020 | 860 | 1370 |
L1750.025 | 38 | 11,0 | 51,5 | 41,0 | 12 | 26 | L1706.025 | 980 | 1560 |
L1750.030 | 39 | 10,0 | 59,5 | 49,0 | 15 | 30 | L1706.030 | 1560 | 2740 |
L1750.040 | 51 | 11,0 | 78,0 | 62,0 | 20 | 40 | L1706.040 | 2150 | 4010 |
L1750.050 | 61 | 11,0 | 102,0 | 80,0 | 24 | 52 | L1706.050 | 3820 | 7930 |
L1750.008-L | 17 | 5,0 | 22,0 | 18,0 | 6 | 11 | 2 x L1706.008 | 410 | 800 |
L1750.012-L | 22 | 5,5 | 30,0 | 24,5 | 8 | 15 | 2 x L1706.012 | 650 | 1180 |
L1750.016-L | 25 | 7,0 | 38,5 | 32,5 | 9 | 19 | 2 x L1706.016 | 1230 | 2340 |
L1750.020-L | 27 | 7,0 | 41,0 | 35,0 | 11 | 21 | 2 x L1706.020 | 1370 | 2740 |
L1750.025-L | 38 | 11,0 | 51,5 | 41,0 | 12 | 26 | 2 x L1706.025 | 1560 | 3120 |
L1750.030-L | 39 | 10,0 | 59,5 | 49,0 | 15 | 30 | 2 x L1706.030 | 2490 | 5480 |
L1750.040-L | 51 | 11,0 | 78,0 | 62,0 | 20 | 40 | 2 x L1706.040 | 3440 | 8020 |
L1750.050-L | 61 | 11,0 | 102,0 | 80,0 | 24 | 52 | 2 x L1706.050 | 6110 | 15860 |
L1750.008-S | 17 | 5,0 | 22,0 | 18,0 | 6 | 11 | L1706.008 | 260 | 400 |
L1750.012-S | 22 | 5,5 | 30,0 | 24,5 | 8 | 15 | L1706.012 | 410 | 590 |
L1750.016-S | 25 | 7,0 | 38,5 | 32,5 | 9 | 19 | L1706.016 | 770 | 1170 |
L1750.020-S | 27 | 7,0 | 41,0 | 35,0 | 11 | 21 | L1706.020 | 860 | 1370 |
L1750.025-S | 38 | 11,0 | 51,5 | 41,0 | 12 | 26 | L1706.025 | 980 | 1560 |
L1750.030-S | 39 | 10,0 | 59,5 | 49,0 | 15 | 30 | L1706.030 | 1560 | 2740 |
L1750.040-S | 51 | 11,0 | 78,0 | 62,0 | 20 | 40 | L1706.040 | 2150 | 4010 |
L1750.050-S | 61 | 11,0 | 102,0 | 80,0 | 24 | 52 | L1706.050 | 3820 | 7930 |
Aluminium body, with linear bearing L1706 (steel shell ) installed. Bearing has a resin retainer (POM).
Supplied with nitrile rubber (NBR) end seals -UU as standard.
Long versions have L1712 linear bearing installed, short versions have L1715 Llinear bearing installed.
For use with hardened shafts only (see part nos. L1770 - L1772).
Temperature range: -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to 120°C - with no end seals. Please advise at time of ordering if this is required.
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
Explore our extensive range of Linear, Mechanical and Rotary & Linkage Components in one of our three dedicated Catalogues.
Available to request for free online or download instantly as a PDF.