Flanged Carriages
closed
Units | Price/unit after discount | Applied Discount |
1 | £ 83.99 | 0% |
10 | £ 75.59 | 10% |
20 | £ 71.39 | 15% |
50 | £ 67.19 | 20% |
100 | £ 58.79 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 83.99 | 0% |
10 | £ 75.59 | 10% |
20 | £ 71.39 | 15% |
50 | £ 67.19 | 20% |
100 | £ 58.79 | 30% |
Aluminium carriage housing with L1709, stainless steel (440C) linear bushing installed.
Bushing has a resin -RS (POM) or stainless steel -SS (316) retainer and nitrile rubber (NBR) end seals -UU.
Stainless steel balls 440C.
Long versions have L1713 linear bearing installed.
For use with corrosion resistant hardened shafts (see part no. L1772).
Temperature range: -20°C to +120°C.