Price & Availability | CAD | Order No. | d1 for h6 | l1 | d2 | d3 | l2 | w1 | w2 +0.3|-0 |
w3 | w4 | w5 | Weight kg |
w6 | w7 | Speed rpm |
Dyn. load C max. kN |
Static bearing load C0 max. kN |
Housing load F1 max. kN |
Housing load F6 max. kN |
Torque screw to Nm |
Set screw size | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1872.012 | 12 | 86 | 12 | 64 | 31.0 | 33.3 | 25.5 | 12.0 | 15 | 0.66 | 54 | 12.7 | 37.8 | 4800 | 10.1 | 6.8 | 86 | 36 | 8.5 | M 6x1 | ||||||||||||||||||||||||||||||||||||||
£ 132.42 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1872.015 | 15 | 86 | 12 | 64 | 31.0 | 33.3 | 25.5 | 12.0 | 15 | 0.64 | 54 | 12.7 | 37.8 | 4800 | 10.1 | 6.8 | 86 | 36 | 8.5 | M 6x1 | ||||||||||||||||||||||||||||||||||||||
£ 104.72 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1872.017 | 17 | 86 | 12 | 64 | 31.0 | 33.3 | 25.5 | 12.0 | 15 | 0.63 | 54 | 12.7 | 37.8 | 4800 | 10.1 | 6.8 | 86 | 36 | 8.5 | M 6x1 | ||||||||||||||||||||||||||||||||||||||
£ 113.09 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1872.020 | 20 | 86 | 12 | 64 | 31.0 | 33.3 | 25.5 | 12.0 | 15 | 0.61 | 0.71 | 12.7 | 37.8 | 4800 | 10.1 | 6.8 | 86 | 36 | 8.5 | M 6x1 | ||||||||||||||||||||||||||||||||||||||
£ 109.88 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1872.025 | 25 | 95 | 12 | 70 | 34.1 | 35.8 | 27.0 | 14.0 | 16 | 0.82 | 60 | 14.3 | 39.9 | 4000 | 11.0 | 8.0 | 130 | 50 | 8.5 | M 6x1 | ||||||||||||||||||||||||||||||||||||||
£ 125.46 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1872.030 | 30 | 108 | 12 | 83 | 38.1 | 40.2 | 30.5 | 14.0 | 18 | 1.31 | 70 | 15.9 | 44.4 | 3400 | 15.3 | 11.5 | 130 | 60 | 8.5 | M 6x1 | ||||||||||||||||||||||||||||||||||||||
£ 174.17 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1872.035 | 35 | 116 | 14 | 92 | 42.9 | 44.4 | 33.5 | 14.5 | 19 | 1.41 | 80 | 17.5 | 48.2 | 3000 | 20.1 | 15.6 | 130 | 70 | 20 | M 8x1 | ||||||||||||||||||||||||||||||||||||||
£ 227.51 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1872.040 | 40 | 130 | 16 | 102 | 49.2 | 51.2 | 36.0 | 14.5 | 21 | 1.89 | 88 | 19.0 | 54.4 | 2600 | 22.8 | 18.2 | 140 | 78 | 20 | M 8x1 | ||||||||||||||||||||||||||||||||||||||
£ 267.94 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1872.045 | 45 | 137 | 16 | 105 | 49.2 | 52.2 | 38.0 | 15.5 | 22 | 2.32 | 95 | 19.0 | 55.9 | 2400 | 25.7 | 20.8 | 200 | 90 | 40 | M 10x1,25 | ||||||||||||||||||||||||||||||||||||||
£ 335.28 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1872.050 | 50 | 143 | 16 | 111 | 51.6 | 54.6 | 40.0 | 15.0 | 22 | 2.65 | 100 | 19.0 | 59.8 | 2200 | 27.5 | 23.7 | 200 | 100 | 40 | M 10x1,25 | ||||||||||||||||||||||||||||||||||||||
£ 394.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1872.055 | 55 | 162 | 19 | 130 | 55.6 | 58.4 | 44.0 | 20.0 | 25 | 4.06 | 110 | 22.2 | 62.6 | 1800 | 34.0 | 25.5 | 255 | 125 | 40 | M 10x1,25 | ||||||||||||||||||||||||||||||||||||||
£ 495.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1872.060 | 60 | 175 | 19 | 143 | 65.1 | 68.7 | 48.0 | 20.0 | 29 | 5.48 | 120 | 25.4 | 72.9 | 1600 | 41.0 | 31.5 | 315 | 155 | 40 | M 10x1,25 | ||||||||||||||||||||||||||||||||||||||
£ 605.24 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | d1 for h6 | l1 | d2 | d3 | l2 | w1 | w2 +0.3|-0 |
w3 | w4 | w5 | Weight kg |
w6 | w7 | Speed rpm |
Dyn. load C max. kN |
Static bearing load C0 max. kN |
Housing load F1 max. kN |
Housing load F6 max. kN |
Torque screw to Nm |
Set screw size |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1872.012 | 12 | 86 | 12 | 64 | 31.0 | 33.3 | 25.5 | 12.0 | 15 | 0.66 | 54 | 12.7 | 37.8 | 4800 | 10.1 | 6.8 | 86 | 36 | 8.5 | M 6x1 |
L1872.015 | 15 | 86 | 12 | 64 | 31.0 | 33.3 | 25.5 | 12.0 | 15 | 0.64 | 54 | 12.7 | 37.8 | 4800 | 10.1 | 6.8 | 86 | 36 | 8.5 | M 6x1 |
L1872.017 | 17 | 86 | 12 | 64 | 31.0 | 33.3 | 25.5 | 12.0 | 15 | 0.63 | 54 | 12.7 | 37.8 | 4800 | 10.1 | 6.8 | 86 | 36 | 8.5 | M 6x1 |
L1872.020 | 20 | 86 | 12 | 64 | 31.0 | 33.3 | 25.5 | 12.0 | 15 | 0.61 | 0.71 | 12.7 | 37.8 | 4800 | 10.1 | 6.8 | 86 | 36 | 8.5 | M 6x1 |
L1872.025 | 25 | 95 | 12 | 70 | 34.1 | 35.8 | 27.0 | 14.0 | 16 | 0.82 | 60 | 14.3 | 39.9 | 4000 | 11.0 | 8.0 | 130 | 50 | 8.5 | M 6x1 |
L1872.030 | 30 | 108 | 12 | 83 | 38.1 | 40.2 | 30.5 | 14.0 | 18 | 1.31 | 70 | 15.9 | 44.4 | 3400 | 15.3 | 11.5 | 130 | 60 | 8.5 | M 6x1 |
L1872.035 | 35 | 116 | 14 | 92 | 42.9 | 44.4 | 33.5 | 14.5 | 19 | 1.41 | 80 | 17.5 | 48.2 | 3000 | 20.1 | 15.6 | 130 | 70 | 20 | M 8x1 |
L1872.040 | 40 | 130 | 16 | 102 | 49.2 | 51.2 | 36.0 | 14.5 | 21 | 1.89 | 88 | 19.0 | 54.4 | 2600 | 22.8 | 18.2 | 140 | 78 | 20 | M 8x1 |
L1872.045 | 45 | 137 | 16 | 105 | 49.2 | 52.2 | 38.0 | 15.5 | 22 | 2.32 | 95 | 19.0 | 55.9 | 2400 | 25.7 | 20.8 | 200 | 90 | 40 | M 10x1,25 |
L1872.050 | 50 | 143 | 16 | 111 | 51.6 | 54.6 | 40.0 | 15.0 | 22 | 2.65 | 100 | 19.0 | 59.8 | 2200 | 27.5 | 23.7 | 200 | 100 | 40 | M 10x1,25 |
L1872.055 | 55 | 162 | 19 | 130 | 55.6 | 58.4 | 44.0 | 20.0 | 25 | 4.06 | 110 | 22.2 | 62.6 | 1800 | 34.0 | 25.5 | 255 | 125 | 40 | M 10x1,25 |
L1872.060 | 60 | 175 | 19 | 143 | 65.1 | 68.7 | 48.0 | 20.0 | 29 | 5.48 | 120 | 25.4 | 72.9 | 1600 | 41.0 | 31.5 | 315 | 155 | 40 | M 10x1,25 |
Stainless steel (AISI 304), with smooth surfaces. Bearing stainless steel (440C) with 2RS seals, lubricated with food grade grease (USDA approved).
Self-aligning bearing units.
Temperature range for bearings: -15°C to +120°C.
Resistant to a moisture and a wide range of aggressive chemicals.
For optional shaft end caps add suffixes:
-CO for one open protective cap (with seal) for through shafts
-CC for closed protective cap for shaft ends.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
Maximum housing loads measured @ 20°C.