Units | Price/unit after discount | Applied Discount |
1 | £ 125.46 | 0% |
5 | £ 112.91 | 10% |
20 | £ 100.37 | 20% |
40 | £ 87.82 | 30% |
100 | £ 75.28 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 125.46 | 0% |
5 | £ 112.91 | 10% |
20 | £ 100.37 | 20% |
40 | £ 87.82 | 30% |
100 | £ 75.28 | 40% |
Stainless steel (AISI 304), with smooth surfaces. Bearing stainless steel (440C) with 2RS seals, lubricated with food grade grease (USDA approved).
Self-aligning bearing units.
Temperature range for bearings: -15°C to +120°C.
Resistant to a moisture and a wide range of aggressive chemicals.
For optional shaft end caps add suffixes:
-CO for one open protective cap (with seal) for through shafts
-CC for closed protective cap for shaft ends.
Shaft retention with two set screws (at 120° offset).
Used with h6 tolerance shafts (see our part no.s L1770-L1776).
Maximum housing loads measured @ 20°C.