Disc Type Handwheels
Price & Availability | CAD | Order No. | Ratio | Pitch | Counter after one revolution | d1 tol. H7 |
d2 | d3 | d4 | d5 | l1 | l2 | l3 | w1 | h1 | h2 | h3 | Speed max. rpm |
Revolution | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1470.005-C | 1:05 | 0.5 | 0005 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 500 | Clockwise | ||||||||||||||||||||||||||||||||||||||
£ 38.51 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1470.010-C | 1:10 | 1.0 | 0010 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Clockwise | ||||||||||||||||||||||||||||||||||||||
£ 55.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1470.015-C | 1:15 | 1.5 | 0015 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Clockwise | ||||||||||||||||||||||||||||||||||||||
£ 39.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1470.020-C | 1:20 | 2.0 | 0020 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Clockwise | ||||||||||||||||||||||||||||||||||||||
£ 51.40 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1470.025-C | 1:25 | 2.5 | 0025 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Clockwise | ||||||||||||||||||||||||||||||||||||||
£ 58.19 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1470.030-C | 1:30 | 3.0 | 0030 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Clockwise | ||||||||||||||||||||||||||||||||||||||
L1470.040-C | 1:40 | 4.0 | 0040 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 200 | Clockwise | ||||||||||||||||||||||||||||||||||||||
£ 44.32 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1470.050-C | 1:50 | 5.0 | 0050 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 200 | Clockwise | ||||||||||||||||||||||||||||||||||||||
£ 55.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1470.060-C | 1:60 | 6.0 | 0060 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 200 | Clockwise | ||||||||||||||||||||||||||||||||||||||
L1470.100-C | 1:100 | 10.0 | 0100 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 150 | Clockwise | ||||||||||||||||||||||||||||||||||||||
£ 53.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1470.005-A | 1:05 | 0.5 | 0005 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 500 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
L1470.010-A | 1:10 | 1.0 | 0010 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
£ 44.01 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1470.015-A | 1:15 | 1.5 | 0015 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
L1470.020-A | 1:20 | 2.0 | 0020 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
L1470.025-A | 1:25 | 2.5 | 0025 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
L1470.030-A | 1:30 | 3.0 | 0030 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
L1470.040-A | 1:40 | 4.0 | 0040 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 200 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
£ 39.05 per unit (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1470.050-A | 1:50 | 5.0 | 0050 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 200 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
£ 55.54 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1470.060-A | 1:60 | 6.0 | 0060 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 200 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
L1470.100-A | 1:100 | 10.0 | 0100 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 150 | Anti-clockwise |
Order No. | Ratio | Pitch | Counter after one revolution | d1 tol. H7 |
d2 | d3 | d4 | d5 | l1 | l2 | l3 | w1 | h1 | h2 | h3 | Speed max. rpm |
Revolution |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1470.005-C | 1:05 | 0.5 | 0005 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 500 | Clockwise |
L1470.010-C | 1:10 | 1.0 | 0010 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Clockwise |
L1470.015-C | 1:15 | 1.5 | 0015 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Clockwise |
L1470.020-C | 1:20 | 2.0 | 0020 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Clockwise |
L1470.025-C | 1:25 | 2.5 | 0025 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Clockwise |
L1470.030-C | 1:30 | 3.0 | 0030 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Clockwise |
L1470.040-C | 1:40 | 4.0 | 0040 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 200 | Clockwise |
L1470.050-C | 1:50 | 5.0 | 0050 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 200 | Clockwise |
L1470.060-C | 1:60 | 6.0 | 0060 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 200 | Clockwise |
L1470.100-C | 1:100 | 10.0 | 0100 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 150 | Clockwise |
L1470.005-A | 1:05 | 0.5 | 0005 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 500 | Anti-clockwise |
L1470.010-A | 1:10 | 1.0 | 0010 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Anti-clockwise |
L1470.015-A | 1:15 | 1.5 | 0015 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Anti-clockwise |
L1470.020-A | 1:20 | 2.0 | 0020 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Anti-clockwise |
L1470.025-A | 1:25 | 2.5 | 0025 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Anti-clockwise |
L1470.030-A | 1:30 | 3.0 | 0030 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 300 | Anti-clockwise |
L1470.040-A | 1:40 | 4.0 | 0040 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 200 | Anti-clockwise |
L1470.050-A | 1:50 | 5.0 | 0050 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 200 | Anti-clockwise |
L1470.060-A | 1:60 | 6.0 | 0060 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 200 | Anti-clockwise |
L1470.100-A | 1:100 | 10.0 | 0100 | 14 | 26 | 20 | 6 | M4 | 24 | 7.5 | 6.5 | 33 | 45 | 16.5 | 22 | 150 | Anti-clockwise |
Black thermoplastic, burnished steel bushing.
Max. temperature +70°C.
Other ratios and spacers available on request. Different location of position indicator on counter available on request.
Four digit readout, red indicates decimals.
Clockwise rotation: part numbers end with -C.
Anti-Clockwise rotation: part numbers end with -A.