Disc Type Handwheels
Price & Availability | CAD | Order No. | Ratio | Pitch | Counter after one revolution | d1 tol. H7 |
d2 | d3 | d4 | d5 | l1 | l2 | l3 | l4 | w1 | h1 | h2 | Speed max. rpm |
Revolution | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1472.005-C | 1:05 | 0.5 | 00005 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 500 | Clockwise | ||||||||||||||||||||||||||||||||||||||
£ 56.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1472.015-C | 1:15 | 1.5 | 00015 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Clockwise | ||||||||||||||||||||||||||||||||||||||
L1472.020-C | 1:20 | 2.0 | 00020 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Clockwise | ||||||||||||||||||||||||||||||||||||||
L1472.025-C | 1:25 | 2.5 | 00025 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Clockwise | ||||||||||||||||||||||||||||||||||||||
L1472.030-C | 1:30 | 3.0 | 00030 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Clockwise | ||||||||||||||||||||||||||||||||||||||
L1472.040-C | 1:40 | 4.0 | 00040 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 200 | Clockwise | ||||||||||||||||||||||||||||||||||||||
L1472.100-C | 1:100 | 10.0 | 00100 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 150 | Clockwise | ||||||||||||||||||||||||||||||||||||||
L1472.120-C | 1:120 | 12.0 | 00120 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 150 | Clockwise | ||||||||||||||||||||||||||||||||||||||
£ 51.53 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1472.005-A | 1:05 | 0.5 | 00005 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 500 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
L1472.010-A | 1:10 | 1.0 | 00010 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
L1472.015-A | 1:15 | 1.5 | 00015 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
L1472.020-A | 1:20 | 2.0 | 00020 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Anti-clock wise | ||||||||||||||||||||||||||||||||||||||
L1472.025-A | 1:25 | 2.5 | 00025 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
L1472.030-A | 1:30 | 3.0 | 00030 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
L1472.040-A | 1:40 | 4.0 | 00040 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 200 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
L1472.050-A | 1:50 | 5.0 | 00050 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 200 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
L1472.060-A | 1:60 | 6.0 | 00060 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 200 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
L1472.100-A | 1:100 | 10.0 | 00100 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 150 | Anti-clockwise | ||||||||||||||||||||||||||||||||||||||
L1472.120-A | 1:120 | 12.0 | 00120 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 150 | Anti-clockwise |
Order No. | Ratio | Pitch | Counter after one revolution | d1 tol. H7 |
d2 | d3 | d4 | d5 | l1 | l2 | l3 | l4 | w1 | h1 | h2 | Speed max. rpm |
Revolution |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1472.005-C | 1:05 | 0.5 | 00005 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 500 | Clockwise |
L1472.015-C | 1:15 | 1.5 | 00015 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Clockwise |
L1472.020-C | 1:20 | 2.0 | 00020 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Clockwise |
L1472.025-C | 1:25 | 2.5 | 00025 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Clockwise |
L1472.030-C | 1:30 | 3.0 | 00030 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Clockwise |
L1472.040-C | 1:40 | 4.0 | 00040 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 200 | Clockwise |
L1472.100-C | 1:100 | 10.0 | 00100 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 150 | Clockwise |
L1472.120-C | 1:120 | 12.0 | 00120 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 150 | Clockwise |
L1472.005-A | 1:05 | 0.5 | 00005 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 500 | Anti-clockwise |
L1472.010-A | 1:10 | 1.0 | 00010 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Anti-clockwise |
L1472.015-A | 1:15 | 1.5 | 00015 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Anti-clockwise |
L1472.020-A | 1:20 | 2.0 | 00020 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Anti-clock wise |
L1472.025-A | 1:25 | 2.5 | 00025 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Anti-clockwise |
L1472.030-A | 1:30 | 3.0 | 00030 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 300 | Anti-clockwise |
L1472.040-A | 1:40 | 4.0 | 00040 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 200 | Anti-clockwise |
L1472.050-A | 1:50 | 5.0 | 00050 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 200 | Anti-clockwise |
L1472.060-A | 1:60 | 6.0 | 00060 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 200 | Anti-clockwise |
L1472.100-A | 1:100 | 10.0 | 00100 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 150 | Anti-clockwise |
L1472.120-A | 1:120 | 12.0 | 00120 | 20 | 40 | 27 | 6 | M5 | 42 | 16.5 | 10 | 6 | 49 | 67 | 30 | 150 | Anti-clockwise |
Black thermoplastic, burnished steel bushing.
Max. temperature +70°C.
Other ratios and spacers available on request. Different location of position indicator on counter available on request.
Five digit readout, red indicates decimals.
Clockwise rotation: part numbers end with -C.
Anti-Clockwise rotation: part numbers end with -A.