Disc Type Handwheels
Price & Availability | CAD | Order No. | Handle | d1 for shaft dia. tol. h7 |
d2 | d3 | h1 | h2 | h3 | h4 | Weight g |
h5 | w1 | w2 | w3 | w4 | w5 | w6 | Allowable holding torque max. Nm |
Allowable sliding torque max. Nm |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1480.008-040 | Orange | 8 | M 4 | 6 | 48.5 | 23.5 | 22 | 17 | 50 | 15.5 | 21 | 36 | 14.0 | 20 | 15 | 25 | 3 | 400 | ||||||||||||||||||||||||||||||||||||||
£ 56.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1480.010-040 | Orange | 10 | M 4 | 6 | 48.5 | 23.5 | 22 | 17 | 50 | 15.5 | 21 | 36 | 14.0 | 20 | 15 | 25 | 3 | 400 | ||||||||||||||||||||||||||||||||||||||
£ 56.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1480.012-040 | Orange | 12 | M 4 | 6 | 48.5 | 23.5 | 22 | 17 | 50 | 15.5 | 21 | 36 | 14.0 | 20 | 15 | 25 | 4 | 400 | ||||||||||||||||||||||||||||||||||||||
£ 56.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1480.014-040 | Orange | 14 | M 4 | 6 | 48.5 | 23.5 | 22 | 17 | 50 | 15.5 | 21 | 36 | 14.0 | 20 | 15 | 25 | 4 | 400 | ||||||||||||||||||||||||||||||||||||||
£ 56.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1480.012-050 | Orange | 12 | M 5 | 6 | 69.0 | 17.0 | 30 | 26 | 100 | 15.5 | 34 | 51 | 12.5 | 20 | 15 | 25 | 5 | 500 | ||||||||||||||||||||||||||||||||||||||
£ 60.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1480.015-050 | Orange | 15 | M 5 | 6 | 69.0 | 17.0 | 30 | 26 | 100 | 15.5 | 34 | 51 | 12.5 | 20 | 15 | 25 | 5 | 500 | ||||||||||||||||||||||||||||||||||||||
£ 60.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1480.016-050 | Orange | 16 | M 5 | 6 | 69.0 | 17.0 | 30 | 26 | 100 | 15.5 | 34 | 51 | 12.5 | 20 | 15 | 25 | 6 | 500 | ||||||||||||||||||||||||||||||||||||||
£ 60.43 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1480.020-050 | Orange | 20 | M 5 | 6 | 69.0 | 17.0 | 30 | 26 | 100 | 15.5 | 34 | 51 | 12.5 | 20 | 15 | 25 | 6 | 500 | ||||||||||||||||||||||||||||||||||||||
£ 60.43 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
|
Order No. | Handle | d1 for shaft dia. tol. h7 |
d2 | d3 | h1 | h2 | h3 | h4 | Weight g |
h5 | w1 | w2 | w3 | w4 | w5 | w6 | Allowable holding torque max. Nm |
Allowable sliding torque max. Nm |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1480.008-040 | Orange | 8 | M 4 | 6 | 48.5 | 23.5 | 22 | 17 | 50 | 15.5 | 21 | 36 | 14.0 | 20 | 15 | 25 | 3 | 400 |
L1480.010-040 | Orange | 10 | M 4 | 6 | 48.5 | 23.5 | 22 | 17 | 50 | 15.5 | 21 | 36 | 14.0 | 20 | 15 | 25 | 3 | 400 |
L1480.012-040 | Orange | 12 | M 4 | 6 | 48.5 | 23.5 | 22 | 17 | 50 | 15.5 | 21 | 36 | 14.0 | 20 | 15 | 25 | 4 | 400 |
L1480.014-040 | Orange | 14 | M 4 | 6 | 48.5 | 23.5 | 22 | 17 | 50 | 15.5 | 21 | 36 | 14.0 | 20 | 15 | 25 | 4 | 400 |
L1480.012-050 | Orange | 12 | M 5 | 6 | 69.0 | 17.0 | 30 | 26 | 100 | 15.5 | 34 | 51 | 12.5 | 20 | 15 | 25 | 5 | 500 |
L1480.015-050 | Orange | 15 | M 5 | 6 | 69.0 | 17.0 | 30 | 26 | 100 | 15.5 | 34 | 51 | 12.5 | 20 | 15 | 25 | 5 | 500 |
L1480.016-050 | Orange | 16 | M 5 | 6 | 69.0 | 17.0 | 30 | 26 | 100 | 15.5 | 34 | 51 | 12.5 | 20 | 15 | 25 | 6 | 500 |
L1480.020-050 | Orange | 20 | M 5 | 6 | 69.0 | 17.0 | 30 | 26 | 100 | 15.5 | 34 | 51 | 12.5 | 20 | 15 | 25 | 6 | 500 |
Housing: Polyamide (glass-fibre reinforced)
Boss: Polyamide (glass-fibre reinforced)
Base: Polyamide (glass-fibre reinforced)
Insert: Stainless steel
It has teeth inside and it engages at every 7.2° (=360°/ 50).
pulls the spindle by the inner spring with 70N force to prevent chattering of the spindle. Note: The spindle should be fully inserted into the knob for 25mm.