Steel Lead Screws
right hand thread
Price & Availability | CAD | Order No. | Size | No. of starts | d1 tol. 7H |
Lead | Thread direction | Contact surface mm² |
A/F tol. h11 |
l1 +0.0|-0.2 |
Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1338.R08-015 | TR8x1.5 | 1 | 8 | 1.5 | Right | 100 | 15 | 12 | 0.014 | ||||||||||||||||||||||||||||||||||||||||||||
L1338.R10-02 | TR10x 2 | 1 | 10 | 2 | Right | 150 | 17 | 15 | 0.022 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.87 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R10-04 | TR10x 4 | 2 | 10 | 4 | Right | 150 | 17 | 15 | 0.022 | ||||||||||||||||||||||||||||||||||||||||||||
L1338.R12-03 | TR12x 3 | 1 | 12 | 3 | Right | 210 | 19 | 18 | 0.032 | ||||||||||||||||||||||||||||||||||||||||||||
£ 4.96 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R12-06 | TR12x 6 | 2 | 12 | 6 | Right | 210 | 19 | 18 | 0.032 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R14-03 | TR14x 3 | 1 | 14 | 3 | Right | 285 | 22 | 21 | 0.049 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.77 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R14-06 | TR14x 6 | 2 | 14 | 6 | Right | 285 | 22 | 21 | 0.049 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.62 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R16-04 | TR16x 4 | 1 | 16 | 4 | Right | 365 | 24 | 24 | 0.065 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.81 per unit (click for quantity discounts)
Ready to despatch 55 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R16-08 | TR16x 8 | 2 | 16 | 8 | Right | 365 | 24 | 24 | 0.065 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.40 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R18-04 | TR18x 4 | 1 | 18 | 4 | Right | 470 | 27 | 27 | 0.091 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.42 per unit (click for quantity discounts)
Ready to despatch 52 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R18-08 | TR18x 8 | 2 | 18 | 8 | Right | 470 | 27 | 27 | 0.091 | ||||||||||||||||||||||||||||||||||||||||||||
£ 12.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R20-04 | TR20x 4 | 1 | 20 | 4 | Right | 590 | 30 | 30 | 0.124 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.55 per unit (click for quantity discounts)
Ready to despatch 73 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R20-08 | TR20x 8 | 2 | 20 | 8 | Right | 590 | 30 | 30 | 0.124 | ||||||||||||||||||||||||||||||||||||||||||||
£ 12.17 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R22-05 | TR22x 5 | 1 | 22 | 5 | Right | 700 | 30 | 33 | 0.125 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.69 per unit (click for quantity discounts)
Ready to despatch 39 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R22-10 | TR22x10 | 2 | 22 | 5 | Right | 700 | 30 | 33 | 0.125 | ||||||||||||||||||||||||||||||||||||||||||||
£ 15.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R24-05 | TR24x 5 | 1 | 24 | 5 | Right | 845 | 36 | 36 | 0.219 | ||||||||||||||||||||||||||||||||||||||||||||
£ 11.19 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R24-10 | TR24x10 | 2 | 24 | 10 | Right | 845 | 36 | 36 | 0.219 | ||||||||||||||||||||||||||||||||||||||||||||
£ 17.25 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R26-05 | TR26x 5 | 1 | 26 | 5 | Right | 1005 | 36 | 39 | 0.216 | ||||||||||||||||||||||||||||||||||||||||||||
£ 14.32 per unit (click for quantity discounts)
Ready to despatch 38 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R26-10 | TR26x10 | 2 | 26 | 10 | Right | 1005 | 36 | 39 | 0.216 | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R28-05 | TR28x 5 | 1 | 28 | 5 | Right | 1175 | 41 | 42 | 0.318 | ||||||||||||||||||||||||||||||||||||||||||||
£ 14.20 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R28-10 | TR28x10 | 2 | 28 | 5 | Right | 1175 | 41 | 42 | 0.318 | ||||||||||||||||||||||||||||||||||||||||||||
L1338.R30-06 | TR30x 6 | 1 | 30 | 6 | Right | 1335 | 46 | 45 | 0.445 | ||||||||||||||||||||||||||||||||||||||||||||
£ 16.14 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R30-12 | TR30x12 | 2 | 30 | 12 | Right | 1335 | 55 | 54 | 0.445 | ||||||||||||||||||||||||||||||||||||||||||||
£ 27.43 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R32-06 | TR32x 6 | 1 | 32 | 6 | Right | 1430 | 50 | 48 | 0.567 | ||||||||||||||||||||||||||||||||||||||||||||
£ 21.55 per unit (click for quantity discounts)
Ready to despatch 35 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R32-12 | TR32x12 | 2 | 32 | 6 | Right | 1430 | 50 | 48 | 0.567 | ||||||||||||||||||||||||||||||||||||||||||||
L1338.R36-06 | TR36x 6 | 1 | 36 | 6 | Right | 1950 | 55 | 54 | 0.708 | ||||||||||||||||||||||||||||||||||||||||||||
£ 25.37 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R36-12 | TR36x12 | 2 | 36 | 12 | Right | 1950 | 55 | 54 | 0.708 | ||||||||||||||||||||||||||||||||||||||||||||
£ 36.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R40-07 | TR40x 7 | 1 | 40 | 7 | Right | 2400 | 60 | 60 | 0.893 | ||||||||||||||||||||||||||||||||||||||||||||
£ 36.39 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R40-14 | TR40x14 | 2 | 40 | 14 | Right | 2400 | 60 | 60 | 0.893 | ||||||||||||||||||||||||||||||||||||||||||||
£ 51.27 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R44-07 | TR44x 7 | 1 | 44 | 7 | Right | 2940 | 65 | 66 | 1.538 | ||||||||||||||||||||||||||||||||||||||||||||
£ 40.48 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R50-08 | TR50x 8 | 1 | 50 | 8 | Right | 3790 | 75 | 75 | 1.889 | ||||||||||||||||||||||||||||||||||||||||||||
£ 108.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.R60-09 | TR60x 9 | 1 | 60 | 9 | Right | 5490 | 90 | 90 | 3.227 | ||||||||||||||||||||||||||||||||||||||||||||
£ 163.35 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.L10-02 | TR10x2 | 1 | 10 | 2 | Left | 150 | 17 | 15 | 0.022 | ||||||||||||||||||||||||||||||||||||||||||||
£ 7.34 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.L12-03 | TR12x3 | 1 | 12 | 3 | Left | 210 | 19 | 18 | 0.032 | ||||||||||||||||||||||||||||||||||||||||||||
£ 6.81 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.L14-03 | TR14x3 | 1 | 14 | 3 | Left | 285 | 22 | 21 | 0.049 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.L16-04 | TR16x4 | 1 | 16 | 4 | Left | 365 | 24 | 24 | 0.065 | ||||||||||||||||||||||||||||||||||||||||||||
£ 8.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.L18-04 | TR18x4 | 1 | 18 | 4 | Left | 470 | 27 | 27 | 0.091 | ||||||||||||||||||||||||||||||||||||||||||||
£ 12.55 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.L20-04 | TR20x4 | 1 | 20 | 4 | Left | 590 | 30 | 30 | 0.124 | ||||||||||||||||||||||||||||||||||||||||||||
£ 10.69 per unit (click for quantity discounts)
Ready to despatch 52 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.L22-05 | TR22x5 | 1 | 22 | 5 | Left | 700 | 30 | 33 | 0.125 | ||||||||||||||||||||||||||||||||||||||||||||
£ 15.60 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.L24-05 | TR24x5 | 1 | 24 | 5 | Left | 845 | 36 | 36 | 0.219 | ||||||||||||||||||||||||||||||||||||||||||||
£ 13.33 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.L26-05 | TR26x5 | 1 | 26 | 5 | Left | 1005 | 36 | 39 | 0.216 | ||||||||||||||||||||||||||||||||||||||||||||
£ 18.16 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.L28-05 | TR28x5 | 1 | 28 | 5 | Left | 1175 | 41 | 42 | 0.318 | ||||||||||||||||||||||||||||||||||||||||||||
£ 18.36 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.L30-06 | TR30x6 | 1 | 30 | 6 | Left | 1335 | 46 | 45 | 0.445 | ||||||||||||||||||||||||||||||||||||||||||||
£ 20.51 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.L32-06 | TR32x6 | 1 | 32 | 6 | Left | 1430 | 50 | 48 | 0.567 | ||||||||||||||||||||||||||||||||||||||||||||
£ 25.71 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.L36-06 | TR36x6 | 1 | 36 | 6 | Left | 1950 | 55 | 54 | 0.708 | ||||||||||||||||||||||||||||||||||||||||||||
£ 29.50 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.L40-07 | TR40x7 | 1 | 40 | 7 | Left | 2400 | 60 | 60 | 0.893 | ||||||||||||||||||||||||||||||||||||||||||||
£ 43.62 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.L44-07 | TR44x7 | 1 | 44 | 7 | Left | 2940 | 65 | 66 | 1.538 | ||||||||||||||||||||||||||||||||||||||||||||
£ 44.73 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.L50-08 | TR50x8 | 1 | 50 | 8 | Left | 3790 | 75 | 75 | 1.889 | ||||||||||||||||||||||||||||||||||||||||||||
£ 172.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||
L1338.L60-09 | TR60x9 | 1 | 60 | 9 | Left | 5490 | 90 | 90 | 3.227 | ||||||||||||||||||||||||||||||||||||||||||||
£ 216.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Steel (EN10277-3, 11SMnPb37). Manufactured to ISO 2901/2903 (DIN103).
Used for low rotation speeds, manual control, for clamping or locking functions and for receiving dead weights.
The use of steel to steel contact surface is not suitable for motorised motion.
Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.