Steel Lead Screws
right hand thread
Price & Availability | CAD | Order No. | Size | No. of starts | d1 tol. 7H |
Lead | Thread direction | Contact surface mm² |
d2 tol. h11 |
d3 tol. h9 |
l1 | l2 | Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1332.R10-02 | TR10x 2 | 1 | 10 | 2 | Right | 150 | 20 | 35 | 15 | 6 | 0.068 | ||||||||||||||||||||||||||||||||||||||||||||
£ 17.87 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.R10-04 | TR10x 2 | 2 | 10 | 4 | Right | 150 | 20 | 35 | 15 | 6 | 0.068 | ||||||||||||||||||||||||||||||||||||||||||||
L1332.R12-03 | TR12x 3 | 1 | 12 | 3 | Right | 228 | 24 | 42 | 20 | 7 | 0.120 | ||||||||||||||||||||||||||||||||||||||||||||
£ 21.45 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.R12-06 | TR12x 6 | 2 | 12 | 6 | Right | 262 | 24 | 42 | 20 | 7 | 0.120 | ||||||||||||||||||||||||||||||||||||||||||||
£ 27.46 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.R14-03 | TR14x 3 | 1 | 14 | 3 | Right | 315 | 30 | 52 | 24 | 10 | 0.260 | ||||||||||||||||||||||||||||||||||||||||||||
£ 31.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.R16-04 | TR16x 4 | 1 | 16 | 4 | Right | 363 | 30 | 52 | 24 | 10 | 0.250 | ||||||||||||||||||||||||||||||||||||||||||||
£ 45.33 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.R16-08 | TR16x 8 | 2 | 16 | 8 | Right | 363 | 30 | 52 | 24 | 12 | 0.250 | ||||||||||||||||||||||||||||||||||||||||||||
£ 50.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.R20-04 | TR20x 4 | 1 | 20 | 4 | Right | 514 | 38 | 62 | 26 | 11 | 0.400 | ||||||||||||||||||||||||||||||||||||||||||||
£ 71.32 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.R20-08 | TR20x 8 | 2 | 20 | 8 | Right | 514 | 38 | 62 | 26 | 12 | 0.400 | ||||||||||||||||||||||||||||||||||||||||||||
£ 76.56 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.R24-05 | TR24x 5 | 1 | 24 | 5 | Right | 780 | 50 | 77 | 33 | 13 | 0.750 | ||||||||||||||||||||||||||||||||||||||||||||
£ 98.86 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.R24-10 | TR24x10 | 2 | 24 | 10 | Right | 780 | 50 | 77 | 33 | 12 | 0.750 | ||||||||||||||||||||||||||||||||||||||||||||
£ 104.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.R30-06 | TR30x 6 | 1 | 30 | 6 | Right | 1430 | 58 | 90 | 48 | 15 | 1.400 | ||||||||||||||||||||||||||||||||||||||||||||
£ 147.84 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.R30-12 | TR30x12 | 2 | 30 | 12 | Right | 1430 | 58 | 90 | 48 | 14 | 1.400 | ||||||||||||||||||||||||||||||||||||||||||||
£ 155.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.R36-06 | TR36x 6 | 1 | 36 | 6 | Right | 2166 | 80 | 115 | 60 | 20 | 3.200 | ||||||||||||||||||||||||||||||||||||||||||||
£ 326.50 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.R36-12 | TR36x12 | 2 | 36 | 12 | Right | 2166 | 80 | 115 | 60 | 16 | 3.200 | ||||||||||||||||||||||||||||||||||||||||||||
£ 333.93 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.R40-07 | TR40x 7 | 1 | 40 | 7 | Right | 2610 | 80 | 140 | 65 | 20 | 4.100 | ||||||||||||||||||||||||||||||||||||||||||||
£ 469.81 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.R40-14 | TR40x14 | 2 | 40 | 14 | Right | 2610 | 80 | 140 | 65 | 16 | 4.100 | ||||||||||||||||||||||||||||||||||||||||||||
£ 475.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.R50-08 | TR50x 8 | 1 | 50 | 8 | Right | 4237 | 90 | 170 | 70 | 20 | 5.900 | ||||||||||||||||||||||||||||||||||||||||||||
£ 717.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.L10-02 | TR10x2 | 1 | 10 | 2 | Left | 150 | 20 | 35 | 15 | 6 | 0.068 | ||||||||||||||||||||||||||||||||||||||||||||
£ 24.82 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.L12-03 | TR12x3 | 1 | 12 | 3 | Left | 228 | 24 | 42 | 20 | 7 | 0.120 | ||||||||||||||||||||||||||||||||||||||||||||
£ 27.46 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.L14-03 | TR14x3 | 1 | 14 | 3 | Left | 315 | 30 | 52 | 24 | 10 | 0.260 | ||||||||||||||||||||||||||||||||||||||||||||
£ 37.77 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.L16-04 | TR16x4 | 1 | 16 | 4 | Left | 363 | 30 | 52 | 24 | 10 | 0.250 | ||||||||||||||||||||||||||||||||||||||||||||
£ 50.58 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.L20-04 | TR20x4 | 1 | 20 | 4 | Left | 514 | 38 | 62 | 26 | 11 | 0.400 | ||||||||||||||||||||||||||||||||||||||||||||
£ 76.56 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.L24-05 | TR24x5 | 1 | 24 | 5 | Left | 780 | 50 | 77 | 33 | 13 | 0.750 | ||||||||||||||||||||||||||||||||||||||||||||
£ 104.11 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.L30-06 | TR30x6 | 1 | 30 | 6 | Left | 1430 | 58 | 90 | 48 | 15 | 1.400 | ||||||||||||||||||||||||||||||||||||||||||||
£ 155.87 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.L36-06 | TR36x6 | 1 | 36 | 6 | Left | 2166 | 80 | 115 | 60 | 20 | 3.200 | ||||||||||||||||||||||||||||||||||||||||||||
£ 333.93 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.L40-07 | TR40x7 | 1 | 40 | 7 | Left | 2610 | 80 | 140 | 65 | 20 | 4.100 | ||||||||||||||||||||||||||||||||||||||||||||
£ 475.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1332.L50-08 | TR50x8 | 1 | 50 | 8 | Left | 4237 | 90 | 170 | 70 | 20 | 5.900 | ||||||||||||||||||||||||||||||||||||||||||||
£ 738.52 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Bronze (CuSn7ZnPb).
For manual or powered applications at medium/low rotation speeds under load.
Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.