Steel Lead Screws
right hand thread
Price & Availability | CAD | Order No. | Size | No. of starts | d1 tol. 7H |
Lead | Thread hand | Contact surface mm² |
d2 tol. h9 |
d3 tol. h11 |
d4 | d5 | l1 ±0.2 |
l2 +0.15|-0.0 |
Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1331.R08-015 | TR8x1.5 | 1 | 8 | 1.5 | Right | 170 | 18 | 35 | 26 | 6 | 20 | 7 | 0.135 | ||||||||||||||||||||||||||||||||||||||||||||
L1331.R10-02 | TR10x 2 | 1 | 10 | 2 | Right | 250 | 25 | 42 | 34 | 5 | 25 | 10 | 0.164 | ||||||||||||||||||||||||||||||||||||||||||||
£ 25.10 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R10-04 | TR10x 4 | 2 | 10 | 4 | Right | 250 | 25 | 42 | 34 | 5 | 25 | 10 | 0.164 | ||||||||||||||||||||||||||||||||||||||||||||
£ 36.46 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R12-03 | TR12x 3 | 1 | 12 | 3 | Right | 400 | 28 | 48 | 38 | 6 | 35 | 12 | 0.266 | ||||||||||||||||||||||||||||||||||||||||||||
£ 38.21 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R12-06 | TR12x 6 | 2 | 12 | 6 | Right | 400 | 28 | 48 | 38 | 6 | 35 | 12 | 0.266 | ||||||||||||||||||||||||||||||||||||||||||||
£ 41.67 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R14-03 | TR14x 3 | 1 | 14 | 3 | Right | 460 | 28 | 48 | 38 | 6 | 35 | 12 | 0.258 | ||||||||||||||||||||||||||||||||||||||||||||
£ 43.44 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R14-06 | TR14x 6 | 2 | 14 | 6 | Right | 460 | 28 | 48 | 38 | 6 | 35 | 12 | 0.258 | ||||||||||||||||||||||||||||||||||||||||||||
£ 48.84 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R16-04 | TR16x 4 | 1 | 16 | 4 | Right | 530 | 28 | 48 | 38 | 6 | 35 | 12 | 0.244 | ||||||||||||||||||||||||||||||||||||||||||||
£ 37.92 per unit (click for quantity discounts)
Ready to despatch 37 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R16-08 | TR16x 8 | 2 | 16 | 8 | Right | 530 | 28 | 48 | 38 | 6 | 35 | 12 | 0.244 | ||||||||||||||||||||||||||||||||||||||||||||
£ 41.38 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R18-04 | TR18x 4 | 1 | 18 | 4 | Right | 610 | 28 | 48 | 38 | 6 | 35 | 12 | 0.228 | ||||||||||||||||||||||||||||||||||||||||||||
£ 37.69 per unit (click for quantity discounts)
Ready to despatch 24 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R18-08 | TR18x 8 | 2 | 18 | 8 | Right | 610 | 28 | 48 | 38 | 6 | 35 | 12 | 0.228 | ||||||||||||||||||||||||||||||||||||||||||||
£ 41.15 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R20-04 | TR20x 4 | 1 | 20 | 4 | Right | 870 | 32 | 55 | 45 | 7 | 44 | 12 | 0.346 | ||||||||||||||||||||||||||||||||||||||||||||
£ 54.90 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R20-08 | TR20x 8 | 2 | 20 | 8 | Right | 870 | 32 | 55 | 45 | 7 | 44 | 12 | 0.346 | ||||||||||||||||||||||||||||||||||||||||||||
£ 57.19 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R22-05 | TR22x 5 | 1 | 22 | 5 | Right | 1030 | 32 | 55 | 45 | 7 | 44 | 12 | 0.322 | ||||||||||||||||||||||||||||||||||||||||||||
£ 56.66 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R22-10 | TR22x10 | 2 | 22 | 10 | Right | 1030 | 32 | 55 | 45 | 7 | 44 | 12 | 0.322 | ||||||||||||||||||||||||||||||||||||||||||||
£ 65.67 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R24-05 | TR24x 5 | 1 | 24 | 5 | Right | 1040 | 32 | 55 | 45 | 7 | 44 | 12 | 0.304 | ||||||||||||||||||||||||||||||||||||||||||||
£ 50.65 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R24-10 | TR24x10 | 2 | 24 | 10 | Right | 1040 | 32 | 55 | 45 | 7 | 44 | 12 | 0.304 | ||||||||||||||||||||||||||||||||||||||||||||
£ 54.10 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R26-05 | TR26x 5 | 1 | 26 | 5 | Right | 1280 | 38 | 62 | 50 | 7 | 46 | 14 | 0.474 | ||||||||||||||||||||||||||||||||||||||||||||
£ 75.90 per unit (click for quantity discounts)
Ready to despatch 47 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R26-10 | TR26x10 | 2 | 26 | 10 | Right | 1280 | 38 | 62 | 50 | 7 | 46 | 14 | 0.474 | ||||||||||||||||||||||||||||||||||||||||||||
£ 65.13 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R28-05 | TR28x 5 | 1 | 28 | 5 | Right | 1200 | 38 | 62 | 50 | 7 | 46 | 14 | 0.442 | ||||||||||||||||||||||||||||||||||||||||||||
£ 71.77 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R28-10 | TR28x10 | 2 | 28 | 10 | Right | 1200 | 38 | 62 | 50 | 7 | 46 | 14 | 0.442 | ||||||||||||||||||||||||||||||||||||||||||||
£ 80.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R30-06 | TR30x 6 | 1 | 30 | 6 | Right | 1370 | 38 | 62 | 50 | 7 | 46 | 14 | 0.408 | ||||||||||||||||||||||||||||||||||||||||||||
£ 68.43 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R30-12 | TR30x12 | 2 | 30 | 12 | Right | 1370 | 38 | 62 | 50 | 7 | 46 | 14 | 0.408 | ||||||||||||||||||||||||||||||||||||||||||||
£ 71.81 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R32-06 | TR32x 6 | 1 | 32 | 6 | Right | 1710 | 45 | 70 | 58 | 7 | 54 | 16 | 0.706 | ||||||||||||||||||||||||||||||||||||||||||||
£ 97.20 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R32-12 | TR32x12 | 2 | 32 | 12 | Right | 1710 | 45 | 70 | 58 | 7 | 54 | 16 | 0.706 | ||||||||||||||||||||||||||||||||||||||||||||
£ 105.87 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R36-06 | TR36x 6 | 1 | 36 | 6 | Right | 1950 | 45 | 70 | 58 | 7 | 54 | 16 | 0.606 | ||||||||||||||||||||||||||||||||||||||||||||
£ 95.60 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R36-12 | TR36x12 | 2 | 36 | 12 | Right | 1950 | 45 | 70 | 58 | 7 | 54 | 16 | 0.606 | ||||||||||||||||||||||||||||||||||||||||||||
£ 104.77 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R40-07 | TR40x 7 | 1 | 40 | 7 | Right | 2650 | 63 | 95 | 78 | 9 | 66 | 16 | 1.700 | ||||||||||||||||||||||||||||||||||||||||||||
£ 179.07 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R40-14 | TR40x14 | 2 | 40 | 14 | Right | 2650 | 63 | 95 | 78 | 9 | 66 | 16 | 1.700 | ||||||||||||||||||||||||||||||||||||||||||||
£ 182.15 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R44-07 | TR44x 7 | 1 | 44 | 7 | Right | 2940 | 63 | 95 | 78 | 9 | 66 | 16 | 1.524 | ||||||||||||||||||||||||||||||||||||||||||||
£ 207.08 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R50-08 | TR50x 8 | 1 | 50 | 8 | Right | 4540 | 72 | 110 | 90 | 11 | 75 | 18 | 2.324 | ||||||||||||||||||||||||||||||||||||||||||||
£ 301.78 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R60-09 | TR60x 9 | 1 | 60 | 9 | Right | 5490 | 88 | 130 | 110 | 13 | 90 | 20 | 3.942 | ||||||||||||||||||||||||||||||||||||||||||||
£ 484.33 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.R70-10 | TR70x10 | 1 | 70 | 10 | Right | 7500 | 95 | 140 | 120 | 13 | 105 | 22 | 4.465 | ||||||||||||||||||||||||||||||||||||||||||||
£ 680.89 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L10-02 | TR10x 2 | 1 | 10 | 2 | Left | 250 | 25 | 42 | 34 | 5 | 25 | 10 | 0.164 | ||||||||||||||||||||||||||||||||||||||||||||
£ 28.19 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L12-03 | TR12x 3 | 1 | 12 | 3 | Left | 400 | 28 | 48 | 38 | 6 | 35 | 12 | 0.266 | ||||||||||||||||||||||||||||||||||||||||||||
£ 41.67 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L14-03 | TR14x 3 | 1 | 14 | 3 | Left | 460 | 28 | 48 | 38 | 6 | 35 | 12 | 0.258 | ||||||||||||||||||||||||||||||||||||||||||||
£ 48.84 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L16-04 | TR16x 4 | 1 | 16 | 4 | Left | 530 | 28 | 48 | 38 | 6 | 35 | 12 | 0.244 | ||||||||||||||||||||||||||||||||||||||||||||
£ 50.14 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L18-04 | TR18x 4 | 1 | 18 | 4 | Left | 610 | 28 | 48 | 38 | 6 | 35 | 12 | 0.228 | ||||||||||||||||||||||||||||||||||||||||||||
£ 41.15 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L20-04 | TR20x 4 | 1 | 20 | 4 | Left | 870 | 32 | 55 | 45 | 7 | 44 | 12 | 0.346 | ||||||||||||||||||||||||||||||||||||||||||||
£ 73.39 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L22-05 | TR22x 5 | 1 | 22 | 5 | Left | 1030 | 32 | 55 | 45 | 7 | 44 | 12 | 0.322 | ||||||||||||||||||||||||||||||||||||||||||||
£ 65.67 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L24-05 | TR24x 5 | 1 | 24 | 5 | Left | 1040 | 32 | 55 | 45 | 7 | 44 | 12 | 0.304 | ||||||||||||||||||||||||||||||||||||||||||||
£ 54.10 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L26-05 | TR26x 5 | 1 | 26 | 5 | Left | 1280 | 38 | 62 | 50 | 7 | 46 | 14 | 0.474 | ||||||||||||||||||||||||||||||||||||||||||||
£ 84.31 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L28-05 | TR28x 5 | 1 | 28 | 5 | Left | 1200 | 38 | 62 | 50 | 7 | 46 | 14 | 0.442 | ||||||||||||||||||||||||||||||||||||||||||||
£ 80.78 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L30-06 | TR30x 6 | 1 | 30 | 6 | Left | 1370 | 38 | 62 | 50 | 7 | 46 | 14 | 0.408 | ||||||||||||||||||||||||||||||||||||||||||||
£ 71.81 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L32-06 | TR32x 6 | 1 | 32 | 6 | Left | 1710 | 45 | 70 | 58 | 7 | 54 | 16 | 0.706 | ||||||||||||||||||||||||||||||||||||||||||||
£ 105.87 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L36-06 | TR36x 6 | 1 | 36 | 6 | Left | 1950 | 45 | 70 | 58 | 7 | 54 | 16 | 0.606 | ||||||||||||||||||||||||||||||||||||||||||||
£ 104.77 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L40-07 | TR40x 7 | 1 | 40 | 7 | Left | 2650 | 63 | 95 | 78 | 9 | 66 | 16 | 1.700 | ||||||||||||||||||||||||||||||||||||||||||||
£ 182.15 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L44-07 | TR44x 7 | 1 | 44 | 7 | Left | 2940 | 63 | 95 | 78 | 9 | 66 | 16 | 1.524 | ||||||||||||||||||||||||||||||||||||||||||||
£ 214.78 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L50-08 | TR50x 8 | 1 | 50 | 8 | Left | 4540 | 72 | 110 | 90 | 11 | 75 | 18 | 2.324 | ||||||||||||||||||||||||||||||||||||||||||||
£ 391.54 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L60-09 | TR60x 9 | 1 | 60 | 9 | Left | 5490 | 88 | 130 | 110 | 13 | 90 | 20 | 3.942 | ||||||||||||||||||||||||||||||||||||||||||||
£ 519.78 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| |||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1331.L70-10 | TR70x10 | 1 | 70 | 10 | Left | 7500 | 95 | 140 | 120 | 13 | 105 | 22 | 4.465 | ||||||||||||||||||||||||||||||||||||||||||||
£ 726.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Bronze (CuSn7ZnPb).
For manual or powered applications at medium/low rotation speeds under load.
Standard nuts are right hand thread, single starts.
For use with steel or stainless steel lead screws, L1320, L1321, L1322, and L1323.