Price & Availability | CAD | Order No. | Size | No. of starts | d1 tol. 7e |
Lead | p1 | d2 tol. 7e min. |
d2 tol. 7e max. |
d3 tol. 7h min. |
d3 tol. 7h max. |
l1 | Lead angle | Pitch accuracy mm/300mm |
Straightness mm/300mm |
Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1322.R10-02-1.0 | TR10x2 | 1 | 10 | 2 | 2 | 8.739 | 8.929 | 6.891 | 7.500 | 1000 | 4°07' | 0.3 | 1.5 | 0.48 | ||||||||||||||||||||||||||||||||||||||||||||
£ 53.66 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R10-02-1.5 | TR10x2 | 1 | 10 | 2 | 2 | 8.739 | 8.929 | 6.891 | 7.500 | 1500 | 4°07' | 0.3 | 1.5 | 0.72 | ||||||||||||||||||||||||||||||||||||||||||||
£ 86.47 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R10-02-2.0 | TR10x2 | 1 | 10 | 2 | 2 | 8.739 | 8.929 | 6.891 | 7.500 | 2000 | 4°07' | 0.3 | 1.5 | 0.96 | ||||||||||||||||||||||||||||||||||||||||||||
£ 110.28 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R10-02-3.0 | TR10x2 | 1 | 10 | 2 | 2 | 8.739 | 8.929 | 6.891 | 7.500 | 3000 | 4°07' | 0.3 | 1.5 | 1.44 | ||||||||||||||||||||||||||||||||||||||||||||
£ 161.44 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R12-03-1.0 | TR12x3 | 1 | 12 | 3 | 3 | 10.191 | 10.415 | 7.685 | 8.500 | 1000 | 5°17' | 0.3 | 1.5 | 0.65 | ||||||||||||||||||||||||||||||||||||||||||||
£ 43.92 per unit (click for quantity discounts)
Ready to despatch 74 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R12-03-1.5 | TR12x3 | 1 | 12 | 3 | 3 | 10.191 | 10.415 | 7.685 | 8.500 | 1500 | 5°17' | 0.3 | 1.5 | 0.97 | ||||||||||||||||||||||||||||||||||||||||||||
£ 71.90 per unit (click for quantity discounts)
Ready to despatch 46 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R12-03-2.0 | TR12x3 | 1 | 12 | 3 | 3 | 10.191 | 10.415 | 7.685 | 8.500 | 2000 | 5°17' | 0.3 | 1.5 | 1.30 | ||||||||||||||||||||||||||||||||||||||||||||
£ 90.84 per unit (click for quantity discounts)
Ready to despatch 23 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R12-03-3.0 | TR12x3 | 1 | 12 | 3 | 3 | 10.191 | 10.415 | 7.685 | 8.500 | 3000 | 5°17' | 0.3 | 1.5 | 1.95 | ||||||||||||||||||||||||||||||||||||||||||||
£ 132.26 per unit (click for quantity discounts)
Ready to despatch 23 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R14-03-1.0 | TR14x3 | 1 | 14 | 3 | 3 | 12.191 | 12.415 | 9.685 | 10.500 | 1000 | 4°26' | 0.3 | 1.5 | 0.93 | ||||||||||||||||||||||||||||||||||||||||||||
£ 64.19 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R14-03-1.5 | TR14x3 | 1 | 14 | 3 | 3 | 12.191 | 12.415 | 9.685 | 10.500 | 1500 | 4°26' | 0.3 | 1.5 | 1.39 | ||||||||||||||||||||||||||||||||||||||||||||
£ 102.27 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R14-03-2.0 | TR14x3 | 1 | 14 | 3 | 3 | 12.191 | 12.415 | 9.685 | 10.500 | 2000 | 4°26' | 0.3 | 1.5 | 1.86 | ||||||||||||||||||||||||||||||||||||||||||||
£ 131.33 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R14-03-3.0 | TR14x3 | 1 | 14 | 3 | 3 | 12.191 | 12.415 | 9.685 | 10.500 | 3000 | 4°26' | 0.3 | 1.5 | 2.79 | ||||||||||||||||||||||||||||||||||||||||||||
£ 193.02 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R16-04-1.0 | TR16x4 | 1 | 16 | 4 | 4 | 13.640 | 13.905 | 10.474 | 11.500 | 1000 | 5°16' | 0.1 | 1.5 | 1.17 | ||||||||||||||||||||||||||||||||||||||||||||
£ 57.37 per unit (click for quantity discounts)
Ready to despatch 51 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R16-04-1.5 | TR16x4 | 1 | 16 | 4 | 4 | 13.640 | 13.905 | 10.474 | 11.500 | 1500 | 5°16' | 0.1 | 1.5 | 1.75 | ||||||||||||||||||||||||||||||||||||||||||||
£ 105.80 per unit (click for quantity discounts)
Ready to despatch 33 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R16-04-2.0 | TR16x4 | 1 | 16 | 4 | 4 | 13.640 | 13.905 | 10.474 | 11.500 | 2000 | 5°16' | 0.1 | 1.5 | 2.34 | ||||||||||||||||||||||||||||||||||||||||||||
£ 136.06 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R16-04-3.0 | TR16x4 | 1 | 16 | 4 | 4 | 13.640 | 13.905 | 10.474 | 11.500 | 3000 | 5°16' | 0.1 | 1.5 | 3.51 | ||||||||||||||||||||||||||||||||||||||||||||
£ 200.11 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R18-04-1.0 | TR18x4 | 1 | 18 | 4 | 4 | 15.640 | 15.905 | 12.474 | 13.500 | 1000 | 4°36' | 0.1 | 1.5 | 1.52 | ||||||||||||||||||||||||||||||||||||||||||||
£ 81.91 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R18-04-1.5 | TR18x4 | 1 | 18 | 4 | 4 | 15.640 | 15.905 | 12.474 | 13.500 | 1500 | 4°36' | 0.1 | 1.5 | 2.28 | ||||||||||||||||||||||||||||||||||||||||||||
£ 128.86 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R18-04-2.0 | TR18x4 | 1 | 18 | 4 | 4 | 15.640 | 15.905 | 12.474 | 13.500 | 2000 | 4°36' | 0.1 | 1.5 | 3.04 | ||||||||||||||||||||||||||||||||||||||||||||
£ 166.78 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R18-04-3.0 | TR18x4 | 1 | 18 | 4 | 4 | 15.640 | 15.905 | 12.474 | 13.500 | 3000 | 4°36' | 0.1 | 1.5 | 4.56 | ||||||||||||||||||||||||||||||||||||||||||||
£ 246.19 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R20-04-1.0 | TR20x4 | 1 | 20 | 4 | 4 | 17.640 | 17.905 | 14.474 | 15.500 | 1000 | 4°05' | 0.1 | 1.5 | 1.94 | ||||||||||||||||||||||||||||||||||||||||||||
£ 97.66 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R20-04-1.5 | TR20x4 | 1 | 20 | 4 | 4 | 17.640 | 17.905 | 14.474 | 15.500 | 1500 | 4°05' | 0.1 | 1.5 | 2.91 | ||||||||||||||||||||||||||||||||||||||||||||
£ 152.49 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R20-04-2.0 | TR20x4 | 1 | 20 | 4 | 4 | 17.640 | 17.905 | 14.474 | 15.500 | 2000 | 4°05' | 0.1 | 1.5 | 3.88 | ||||||||||||||||||||||||||||||||||||||||||||
£ 198.32 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R20-04-3.0 | TR20x4 | 1 | 20 | 4 | 4 | 17.640 | 17.905 | 14.474 | 15.500 | 3000 | 4°05' | 0.1 | 1.5 | 5.82 | ||||||||||||||||||||||||||||||||||||||||||||
£ 293.48 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R22-05-1.0 | TR22x5 | 1 | 22 | 5 | 5 | 19.114 | 19.394 | 15.294 | 16.500 | 1000 | 4°43' | 0.1 | 1.5 | 2.29 | ||||||||||||||||||||||||||||||||||||||||||||
£ 134.08 per unit (click for quantity discounts)
Ready to despatch 61 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R22-05-1.5 | TR22x5 | 1 | 22 | 5 | 5 | 19.114 | 19.394 | 15.294 | 16.500 | 1500 | 4°43' | 0.1 | 1.5 | 3.43 | ||||||||||||||||||||||||||||||||||||||||||||
£ 207.13 per unit (click for quantity discounts)
Ready to despatch 41 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R22-05-2.0 | TR22x5 | 1 | 22 | 5 | 5 | 19.114 | 19.394 | 15.294 | 16.500 | 2000 | 4°43' | 0.1 | 1.5 | 4.58 | ||||||||||||||||||||||||||||||||||||||||||||
£ 271.16 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R22-05-3.0 | TR22x5 | 1 | 22 | 5 | 5 | 19.114 | 19.394 | 15.294 | 16.500 | 3000 | 4°43' | 0.1 | 1.5 | 6.87 | ||||||||||||||||||||||||||||||||||||||||||||
£ 402.73 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R24-05-1.0 | TR24x5 | 1 | 24 | 5 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 1000 | 4°17' | 0.1 | 1.5 | 2.78 | ||||||||||||||||||||||||||||||||||||||||||||
£ 131.00 per unit (click for quantity discounts)
Ready to despatch 33 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R24-05-1.5 | TR24x5 | 1 | 24 | 5 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 1500 | 4°17' | 0.1 | 1.5 | 4.17 | ||||||||||||||||||||||||||||||||||||||||||||
£ 202.52 per unit (click for quantity discounts)
Ready to despatch 22 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R24-05-2.0 | TR24x5 | 1 | 24 | 5 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 2000 | 4°17' | 0.1 | 1.5 | 5.56 | ||||||||||||||||||||||||||||||||||||||||||||
£ 264.99 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R24-05-3.0 | TR24x5 | 1 | 24 | 5 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 3000 | 4°17' | 0.1 | 1.5 | 8.34 | ||||||||||||||||||||||||||||||||||||||||||||
£ 393.49 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R26-05-1.0 | TR26x5 | 1 | 26 | 5 | 5 | 23.094 | 23.394 | 19.269 | 20.500 | 1000 | 3°55' | 0.1 | 1.5 | 3.32 | ||||||||||||||||||||||||||||||||||||||||||||
£ 187.86 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R26-05-1.5 | TR26x5 | 1 | 26 | 5 | 5 | 23.094 | 23.394 | 19.269 | 20.500 | 1500 | 3°55' | 0.1 | 1.5 | 4.98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 287.77 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R26-05-2.0 | TR26x5 | 1 | 26 | 5 | 5 | 23.094 | 23.394 | 19.269 | 20.500 | 2000 | 3°55' | 0.1 | 1.5 | 6.64 | ||||||||||||||||||||||||||||||||||||||||||||
£ 378.68 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R26-05-3.0 | TR26x5 | 1 | 26 | 5 | 5 | 23.094 | 23.394 | 19.269 | 20.500 | 3000 | 3°55' | 0.1 | 1.5 | 9.96 | ||||||||||||||||||||||||||||||||||||||||||||
£ 564.03 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R28-05-1.0 | TR28x5 | 1 | 28 | 5 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 1000 | 3°36' | 0.1 | 1.5 | 3.90 | ||||||||||||||||||||||||||||||||||||||||||||
£ 183.45 per unit (click for quantity discounts)
Ready to despatch 47 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R28-05-1.5 | TR28x5 | 1 | 28 | 5 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 1500 | 3°36' | 0.1 | 1.5 | 5.85 | ||||||||||||||||||||||||||||||||||||||||||||
£ 281.18 per unit (click for quantity discounts)
Ready to despatch 31 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R28-05-2.0 | TR28x5 | 1 | 28 | 5 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 2000 | 3°36' | 0.1 | 1.5 | 7.80 | ||||||||||||||||||||||||||||||||||||||||||||
£ 369.90 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R28-05-3.0 | TR28x5 | 1 | 28 | 5 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 3000 | 3°36' | 0.1 | 1.5 | 11.7 | ||||||||||||||||||||||||||||||||||||||||||||
£ 550.86 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R30-06-1.0 | TR30x6 | 1 | 30 | 6 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 1000 | 4°05' | 0.1 | 1.5 | 4.35 | ||||||||||||||||||||||||||||||||||||||||||||
£ 196.42 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R30-06-1.5 | TR30x6 | 1 | 30 | 6 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 1500 | 4°05' | 0.1 | 1.5 | 6.52 | ||||||||||||||||||||||||||||||||||||||||||||
£ 300.63 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R30-06-2.0 | TR30x6 | 1 | 30 | 6 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 2000 | 4°05' | 0.1 | 1.5 | 8.70 | ||||||||||||||||||||||||||||||||||||||||||||
£ 395.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R30-06-3.0 | TR30x6 | 1 | 30 | 6 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 3000 | 4°05' | 0.1 | 1.5 | 13.05 | ||||||||||||||||||||||||||||||||||||||||||||
£ 658.14 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R32-06-1.0 | TR32x6 | 1 | 32 | 6 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 1000 | 3°48' | 0.1 | 1.5 | 5.03 | ||||||||||||||||||||||||||||||||||||||||||||
£ 228.86 per unit (click for quantity discounts)
Ready to despatch 55 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R32-06-1.5 | TR32x6 | 1 | 32 | 6 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 1500 | 3°48' | 0.1 | 1.5 | 7.54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 349.28 per unit (click for quantity discounts)
Ready to despatch 36 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R32-06-2.0 | TR32x6 | 1 | 32 | 6 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 2000 | 3°48' | 0.1 | 1.5 | 10.06 | ||||||||||||||||||||||||||||||||||||||||||||
£ 460.71 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R32-06-3.0 | TR32x6 | 1 | 32 | 6 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 3000 | 3°48' | 0.1 | 1.5 | 15.09 | ||||||||||||||||||||||||||||||||||||||||||||
£ 687.06 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R36-06-1.0 | TR36x6 | 1 | 36 | 6 | 6 | 32.547 | 32.882 | 27.563 | 29.000 | 1000 | 3°20' | 0.1 | 1.5 | 6.54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 288.36 per unit (click for quantity discounts)
Ready to despatch 52 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R36-06-1.5 | TR36x6 | 1 | 36 | 6 | 6 | 32.547 | 32.882 | 27.563 | 29.000 | 1500 | 3°20' | 0.1 | 1.5 | 9.81 | ||||||||||||||||||||||||||||||||||||||||||||
£ 438.54 per unit (click for quantity discounts)
Ready to despatch 32 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R36-06-2.0 | TR36x6 | 1 | 36 | 6 | 6 | 32.547 | 32.882 | 27.563 | 29.000 | 2000 | 3°20' | 0.1 | 1.5 | 13.08 | ||||||||||||||||||||||||||||||||||||||||||||
£ 579.72 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R36-06-3.0 | TR36x6 | 1 | 36 | 6 | 6 | 32.547 | 32.882 | 27.563 | 29.000 | 3000 | 3°20' | 0.1 | 1.5 | 19.62 | ||||||||||||||||||||||||||||||||||||||||||||
£ 865.58 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R40-07-1.0 | TR40x7 | 1 | 40 | 7 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 1000 | 3°31' | 0.015 | 1.5 | 7.98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 373.79 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R40-07-1.5 | TR40x7 | 1 | 40 | 7 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 1500 | 3°31' | 0.015 | 1.5 | 11.97 | ||||||||||||||||||||||||||||||||||||||||||||
£ 566.69 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R40-07-2.0 | TR40x7 | 1 | 40 | 7 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 2000 | 3°31' | 0.015 | 1.5 | 15.96 | ||||||||||||||||||||||||||||||||||||||||||||
£ 750.54 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R40-07-3.0 | TR40x7 | 1 | 40 | 7 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 3000 | 3°31' | 0.015 | 1.5 | 23.94 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,121.84 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R50-08-1.0 | TR50x8 | 1 | 50 | 8 | 8 | 45.468 | 45.868 | 39.168 | 41.000 | 1000 | 3°11' | 0.015 | 0.2 | 12.69 | ||||||||||||||||||||||||||||||||||||||||||||
£ 575.34 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R50-08-1.5 | TR50x8 | 1 | 50 | 8 | 8 | 45.468 | 45.868 | 39.168 | 41.000 | 1500 | 3°11' | 0.015 | 0.2 | 19.03 | ||||||||||||||||||||||||||||||||||||||||||||
£ 869.03 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R50-08-2.0 | TR50x8 | 1 | 50 | 8 | 8 | 45.468 | 45.868 | 39.168 | 41.000 | 2000 | 3°11' | 0.015 | 0.2 | 25.38 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,153.67 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R50-08-3.0 | TR50x8 | 1 | 50 | 8 | 8 | 45.468 | 45.868 | 39.168 | 41.000 | 3000 | 3°11' | 0.015 | 0.2 | 38.07 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,726.51 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R60-09-1.0 | TR60x9 | 1 | 60 | 9 | 9 | 54.935 | 55.360 | 47.979 | 50.000 | 1000 | 2°58' | 0.015 | 0.2 | 18.49 | ||||||||||||||||||||||||||||||||||||||||||||
£ 689.85 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R60-09-1.5 | TR60x9 | 1 | 60 | 9 | 9 | 54.935 | 55.360 | 47.979 | 50.000 | 1500 | 2°58' | 0.015 | 0.2 | 27.73 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,040.79 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R60-09-2.0 | TR60x9 | 1 | 60 | 9 | 9 | 54.935 | 55.360 | 47.979 | 50.000 | 2000 | 2°58' | 0.015 | 0.2 | 36.98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,382.72 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R60-09-3.0 | TR60x9 | 1 | 60 | 9 | 9 | 54.935 | 55.360 | 47.979 | 50.000 | 3000 | 2°58' | 0.015 | 0.2 | 55.47 | ||||||||||||||||||||||||||||||||||||||||||||
£ 2,070.07 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R70-10-1.0 | TR70x10 | 1 | 70 | 10 | 10 | 64.425 | 64.850 | 56.819 | 59.000 | 1000 | 2°49' | 0.015 | 0.2 | 25.62 | ||||||||||||||||||||||||||||||||||||||||||||
£ 925.18 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R70-10-1.5 | TR70x10 | 1 | 70 | 10 | 10 | 64.425 | 64.850 | 56.819 | 59.000 | 1500 | 2°49' | 0.015 | 0.2 | 38.43 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,393.75 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R70-10-2.0 | TR70x10 | 1 | 70 | 10 | 10 | 64.425 | 64.850 | 56.819 | 59.000 | 2000 | 2°49' | 0.015 | 0.2 | 51.24 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,853.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1322.R70-10-3.0 | TR70x10 | 1 | 70 | 10 | 10 | 64.425 | 64.850 | 56.819 | 59.000 | 3000 | 2°49' | 0.015 | 0.2 | 76.86 | ||||||||||||||||||||||||||||||||||||||||||||
£ 3,375.12 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Rolled trapezoidal thread, stainless steel (AISI 316L, A4). Resistant to nearly all types of corrosion (can be used in a wet or corrosive environment). Manufactured to ISO 2901/2093, DIN103.
Surface hardness approx. 280HB.
'Lead' refers to the distance that a nut will travel for a complete revolution of the screw.
Select a suitable lead screw nut (part nos. L1330 to L1343) to suit the lead screw - the most popular nuts are the flanged, bronze nuts part no. L1331.
Right hand thread lead screws are standard.
For left hand stainless steel threads see part no. L1323.
Cutting to required length and machining of ends - on request.
Lead screw lengths of up to 6 metres can be provided for a diameter >30mm.