Price & Availability | CAD | Order No. | Size | No. of starts | d1 tol. 7e |
Lead | p1 | d2 tol. 7e min. |
d2 tol. 7e max. |
d3 tol. 7h min. |
d3 tol. 7h max. |
l1 | Lead angle | Pitch accuracy mm/300mm |
Straightness mm/300mm |
Weight kg |
||||||||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1321.L10-02-1.0 | TR10x2 | 1 | 10 | 2 | 2 | 8.739 | 8.929 | 6.891 | 7.500 | 1000 | 4°07' | 0.2 | 0.5 | 0.48 | ||||||||||||||||||||||||||||||||||||||||||||
£ 14.53 per unit (click for quantity discounts)
Ready to despatch 23 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L10-02-1.5 | TR10x2 | 1 | 10 | 2 | 2 | 8.739 | 8.929 | 6.891 | 7.500 | 1500 | 4°07' | 0.2 | 0.5 | 0.72 | ||||||||||||||||||||||||||||||||||||||||||||
£ 27.79 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L10-02-2.0 | TR10x2 | 1 | 10 | 2 | 2 | 8.739 | 8.929 | 6.891 | 7.500 | 2000 | 4°07' | 0.2 | 0.5 | 0.96 | ||||||||||||||||||||||||||||||||||||||||||||
£ 32.05 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L10-02-3.0 | TR10x2 | 1 | 10 | 2 | 2 | 8.739 | 8.929 | 6.891 | 7.500 | 3000 | 4°07' | 0.2 | 0.5 | 1.44 | ||||||||||||||||||||||||||||||||||||||||||||
£ 44.07 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L12-03-1.0 | TR12x3 | 1 | 12 | 3 | 3 | 10.191 | 10.415 | 7.685 | 8.500 | 1000 | 5°17' | 0.2 | 0.5 | 0.65 | ||||||||||||||||||||||||||||||||||||||||||||
£ 18.11 per unit (click for quantity discounts)
Ready to despatch 49 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L12-03-1.5 | TR12x3 | 1 | 12 | 3 | 3 | 10.191 | 10.415 | 7.685 | 8.500 | 1500 | 5°17' | 0.2 | 0.5 | 0.97 | ||||||||||||||||||||||||||||||||||||||||||||
£ 33.16 per unit (click for quantity discounts)
Ready to despatch 32 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L12-03-2.0 | TR12x3 | 1 | 12 | 3 | 3 | 10.191 | 10.415 | 7.685 | 8.500 | 2000 | 5°17' | 0.2 | 0.5 | 1.30 | ||||||||||||||||||||||||||||||||||||||||||||
£ 39.17 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L12-03-3.0 | TR12x3 | 1 | 12 | 3 | 3 | 10.191 | 10.415 | 7.685 | 8.500 | 3000 | 5°17' | 0.2 | 0.5 | 1.95 | ||||||||||||||||||||||||||||||||||||||||||||
£ 54.77 per unit (click for quantity discounts)
Ready to despatch 16 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L14-03-1.0 | TR14x3 | 1 | 14 | 3 | 3 | 12.191 | 12.415 | 9.685 | 10.500 | 1000 | 4°26' | 0.2 | 0.5 | 0.93 | ||||||||||||||||||||||||||||||||||||||||||||
£ 22.62 per unit (click for quantity discounts)
Ready to despatch 17 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L14-03-1.5 | TR14x3 | 1 | 14 | 3 | 3 | 12.191 | 12.415 | 9.685 | 10.500 | 1500 | 4°26' | 0.2 | 0.5 | 1.39 | ||||||||||||||||||||||||||||||||||||||||||||
£ 39.92 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L14-03-2.0 | TR14x3 | 1 | 14 | 3 | 3 | 12.191 | 12.415 | 9.685 | 10.500 | 2000 | 4°26' | 0.2 | 0.5 | 1.86 | ||||||||||||||||||||||||||||||||||||||||||||
£ 48.20 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L14-03-3.0 | TR14x3 | 1 | 14 | 3 | 3 | 12.191 | 12.415 | 9.685 | 10.500 | 3000 | 4°26' | 0.2 | 0.5 | 2.79 | ||||||||||||||||||||||||||||||||||||||||||||
£ 68.31 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L16-04-1.0 | TR16x4 | 1 | 16 | 4 | 4 | 13.640 | 13.905 | 10.474 | 11.500 | 1000 | 5°16' | 0.05 | 0.5 | 1.17 | ||||||||||||||||||||||||||||||||||||||||||||
£ 25.13 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L16-04-1.5 | TR16x4 | 1 | 16 | 4 | 4 | 13.640 | 13.905 | 10.474 | 11.500 | 1500 | 5°16' | 0.05 | 0.5 | 1.75 | ||||||||||||||||||||||||||||||||||||||||||||
£ 43.69 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L16-04-2.0 | TR16x4 | 1 | 16 | 4 | 4 | 13.640 | 13.905 | 10.474 | 11.500 | 2000 | 5°16' | 0.05 | 0.5 | 2.34 | ||||||||||||||||||||||||||||||||||||||||||||
£ 53.21 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L16-04-3.0 | TR15x4 | 1 | 16 | 4 | 4 | 13.640 | 13.905 | 10.474 | 11.500 | 3000 | 5°16' | 0.05 | 0.5 | 3.51 | ||||||||||||||||||||||||||||||||||||||||||||
£ 75.83 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L18-04-1.0 | TR18x4 | 1 | 18 | 4 | 4 | 15.640 | 15.905 | 12.474 | 13.500 | 1000 | 4°36' | 0.05 | 0.5 | 1.52 | ||||||||||||||||||||||||||||||||||||||||||||
£ 29.67 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L18-04-1.5 | TR18x4 | 1 | 18 | 4 | 4 | 15.640 | 15.905 | 12.474 | 13.500 | 1500 | 4°36' | 0.05 | 0.5 | 2.28 | ||||||||||||||||||||||||||||||||||||||||||||
£ 50.49 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L18-04-2.0 | TR18x4 | 1 | 18 | 4 | 4 | 15.640 | 15.905 | 12.474 | 13.500 | 2000 | 4°36' | 0.05 | 0.5 | 3.04 | ||||||||||||||||||||||||||||||||||||||||||||
£ 62.31 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L18-04-3.0 | TR18x4 | 1 | 18 | 4 | 4 | 15.640 | 15.905 | 12.474 | 13.500 | 3000 | 4°36' | 0.05 | 0.5 | 4.56 | ||||||||||||||||||||||||||||||||||||||||||||
£ 89.47 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L20-04-1.0 | TR20x4 | 1 | 20 | 4 | 4 | 17.640 | 17.905 | 14.474 | 15.500 | 1000 | 4°05' | 0.05 | 0.5 | 1.94 | ||||||||||||||||||||||||||||||||||||||||||||
£ 33.40 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L20-04-1.5 | TR20x4 | 1 | 20 | 4 | 4 | 17.640 | 17.905 | 14.474 | 15.500 | 1500 | 4°05' | 0.05 | 0.5 | 2.91 | ||||||||||||||||||||||||||||||||||||||||||||
£ 56.11 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L20-04-2.0 | TR20x4 | 1 | 20 | 4 | 4 | 17.640 | 17.905 | 14.474 | 15.500 | 2000 | 4°05' | 0.05 | 0.5 | 3.88 | ||||||||||||||||||||||||||||||||||||||||||||
£ 69.78 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L20-04-3.0 | TR20x4 | 1 | 20 | 4 | 4 | 17.640 | 17.905 | 14.474 | 15.500 | 3000 | 4°05' | 0.05 | 0.5 | 5.82 | ||||||||||||||||||||||||||||||||||||||||||||
£ 100.68 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L22-05-1.0 | TR22x5 | 1 | 22 | 5 | 5 | 19.114 | 19.394 | 15.294 | 16.500 | 1000 | 4°43' | 0.05 | 0.2 | 2.29 | ||||||||||||||||||||||||||||||||||||||||||||
£ 40.45 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L22-05-1.5 | TR22x5 | 1 | 22 | 5 | 5 | 19.114 | 19.394 | 15.294 | 16.500 | 1500 | 4°43' | 0.05 | 0.2 | 3.43 | ||||||||||||||||||||||||||||||||||||||||||||
£ 66.67 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L22-05-2.0 | TR22x5 | 1 | 22 | 5 | 5 | 19.114 | 19.394 | 15.294 | 16.500 | 2000 | 4°43' | 0.05 | 0.2 | 4.58 | ||||||||||||||||||||||||||||||||||||||||||||
£ 83.85 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L22-05-3.0 | TR22x5 | 1 | 22 | 5 | 5 | 19.114 | 19.394 | 15.294 | 16.500 | 3000 | 4°43' | 0.05 | 0.2 | 6.87 | ||||||||||||||||||||||||||||||||||||||||||||
£ 121.80 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L24-05-1.0 | TR24x5 | 1 | 24 | 5 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 1000 | 4°17' | 0.05 | 0.2 | 2.78 | ||||||||||||||||||||||||||||||||||||||||||||
£ 43.10 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L24-05-1.5 | TR24x5 | 1 | 24 | 5 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 1500 | 4°17' | 0.05 | 0.2 | 4.17 | ||||||||||||||||||||||||||||||||||||||||||||
£ 70.65 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L24-05-2.0 | TR24x5 | 1 | 24 | 5 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 2000 | 4°17' | 0.05 | 0.2 | 5.56 | ||||||||||||||||||||||||||||||||||||||||||||
£ 89.19 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L24-05-3.0 | TR24x5 | 1 | 24 | 5 | 5 | 21.094 | 21.394 | 17.269 | 18.500 | 3000 | 4°17' | 0.05 | 0.2 | 8.34 | ||||||||||||||||||||||||||||||||||||||||||||
£ 129.79 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L26-05-1.0 | TR26x5 | 1 | 26 | 5 | 5 | 23.094 | 23.394 | 19.269 | 25.500 | 1000 | 3°55' | 0.05 | 0.2 | 3.32 | ||||||||||||||||||||||||||||||||||||||||||||
£ 54.85 per unit (click for quantity discounts)
Ready to despatch 29 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L26-05-1.5 | TR26x5 | 1 | 26 | 5 | 5 | 23.094 | 23.394 | 19.269 | 25.500 | 1500 | 3°55' | 0.05 | 0.2 | 4.98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 88.26 per unit (click for quantity discounts)
Ready to despatch 18 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L26-05-2.0 | TR26x5 | 1 | 26 | 5 | 5 | 23.094 | 23.394 | 19.269 | 25.500 | 2000 | 3°55' | 0.05 | 0.2 | 6.64 | ||||||||||||||||||||||||||||||||||||||||||||
£ 112.68 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L26-05-3.0 | TR26x5 | 1 | 26 | 5 | 5 | 23.094 | 23.394 | 19.269 | 25.500 | 3000 | 3°55' | 0.05 | 0.2 | 9.96 | ||||||||||||||||||||||||||||||||||||||||||||
£ 165.02 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L28-05-1.0 | TR28x5 | 1 | 28 | 5 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 1000 | 3°36' | 0.05 | 0.2 | 3.90 | ||||||||||||||||||||||||||||||||||||||||||||
£ 60.97 per unit (click for quantity discounts)
Ready to despatch 12 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L28-05-1.5 | TR28x5 | 1 | 28 | 5 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 1500 | 3°36' | 0.05 | 0.2 | 5.85 | ||||||||||||||||||||||||||||||||||||||||||||
£ 97.43 per unit (click for quantity discounts)
Ready to despatch 8 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L28-05-2.0 | TR28x5 | 1 | 28 | 5 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 2000 | 3°36' | 0.05 | 0.2 | 7.80 | ||||||||||||||||||||||||||||||||||||||||||||
£ 124.89 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L28-05-3.0 | TR28x5 | 1 | 28 | 5 | 5 | 25.094 | 25.394 | 21.269 | 22.500 | 3000 | 3°36' | 0.05 | 0.2 | 11.7 | ||||||||||||||||||||||||||||||||||||||||||||
£ 183.35 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L30-06-1.0 | TR30x6 | 1 | 30 | 6 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 1000 | 4°05' | 0.07 | 0.2 | 4.35 | ||||||||||||||||||||||||||||||||||||||||||||
£ 64.16 per unit (click for quantity discounts)
Ready to despatch 34 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L30-06-1.5 | TR30x6 | 1 | 30 | 6 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 1500 | 4°05' | 0.07 | 0.2 | 6.52 | ||||||||||||||||||||||||||||||||||||||||||||
£ 102.22 per unit (click for quantity discounts)
Ready to despatch 19 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L30-06-2.0 | TR30x6 | 1 | 30 | 6 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 2000 | 4°05' | 0.07 | 0.2 | 8.70 | ||||||||||||||||||||||||||||||||||||||||||||
£ 131.27 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L30-06-3.0 | TR30x6 | 1 | 30 | 6 | 6 | 26.547 | 26.882 | 21.563 | 23.000 | 3000 | 4°05' | 0.07 | 0.2 | 13.05 | ||||||||||||||||||||||||||||||||||||||||||||
£ 192.91 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L32-06-1.0 | TR32x6 | 1 | 32 | 6 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 1000 | 3°48' | 0.07 | 0.2 | 5.03 | ||||||||||||||||||||||||||||||||||||||||||||
£ 73.61 per unit (click for quantity discounts)
Ready to despatch 25 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L32-06-1.5 | TR32x6 | 1 | 32 | 6 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 1500 | 3°48' | 0.07 | 0.2 | 7.54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 116.40 per unit (click for quantity discounts)
Ready to despatch 15 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L32-06-2.0 | TR32x6 | 1 | 32 | 6 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 2000 | 3°48' | 0.07 | 0.2 | 10.06 | ||||||||||||||||||||||||||||||||||||||||||||
£ 150.20 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L32-06-3.0 | TR32x6 | 1 | 32 | 6 | 6 | 28.547 | 28.882 | 23.563 | 25.000 | 3000 | 3°48' | 0.07 | 0.2 | 15.09 | ||||||||||||||||||||||||||||||||||||||||||||
£ 221.31 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L36-06-1.0 | TR36x6 | 1 | 36 | 6 | 6 | 32.547 | 32.882 | 27.563 | 29.000 | 1000 | 3°20' | 0.07 | 0.2 | 6.54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 91.22 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L36-06-1.5 | TR36x6 | 1 | 36 | 6 | 6 | 32.547 | 32.882 | 27.563 | 29.000 | 1500 | 3°20' | 0.07 | 0.2 | 9.81 | ||||||||||||||||||||||||||||||||||||||||||||
£ 142.82 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L36-06-2.0 | TR36x6 | 1 | 36 | 6 | 6 | 32.547 | 32.882 | 27.563 | 29.000 | 2000 | 3°20' | 0.07 | 0.2 | 13.08 | ||||||||||||||||||||||||||||||||||||||||||||
£ 185.40 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L36-06-3.0 | TR36x6 | 1 | 36 | 6 | 6 | 32.547 | 32.882 | 27.563 | 29.000 | 3000 | 3°20' | 0.07 | 0.2 | 19.62 | ||||||||||||||||||||||||||||||||||||||||||||
£ 274.12 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L40-07-1.0 | TR40x7 | 1 | 40 | 7 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 1000 | 3°31' | 0.08 | 0.2 | 7.98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 120.73 per unit (click for quantity discounts)
Ready to despatch 14 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L40-07-1.5 | TR40x7 | 1 | 40 | 7 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 1500 | 3°31' | 0.08 | 0.2 | 11.97 | ||||||||||||||||||||||||||||||||||||||||||||
£ 187.08 per unit (click for quantity discounts)
Ready to despatch 9 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L40-07-2.0 | TR40x7 | 1 | 40 | 7 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 2000 | 3°31' | 0.08 | 0.2 | 15.96 | ||||||||||||||||||||||||||||||||||||||||||||
£ 244.41 per unit (click for quantity discounts)
Ready to despatch 5 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L40-07-3.0 | TR40x7 | 1 | 40 | 7 | 7 | 36.020 | 36.375 | 30.381 | 32.000 | 3000 | 3°31' | 0.08 | 0.2 | 23.94 | ||||||||||||||||||||||||||||||||||||||||||||
£ 362.63 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L44-07-1.0 | TR44x7 | 1 | 44 | 7 | 7 | 40.020 | 40.375 | 34.381 | 36.000 | 1000 | 3°10' | 0.08 | 0.2 | 9.58 | ||||||||||||||||||||||||||||||||||||||||||||
£ 167.02 per unit (click for quantity discounts)
Ready to despatch 11 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L44-07-1.5 | TR44x7 | 1 | 44 | 7 | 7 | 40.020 | 40.375 | 34.381 | 36.000 | 1500 | 3°10' | 0.08 | 0.2 | 14.37 | ||||||||||||||||||||||||||||||||||||||||||||
£ 256.51 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L44-07-2.0 | TR44x7 | 1 | 44 | 7 | 7 | 40.020 | 40.375 | 34.381 | 36.000 | 2000 | 3°10' | 0.08 | 0.2 | 19.16 | ||||||||||||||||||||||||||||||||||||||||||||
£ 337.00 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L44-07-3.0 | TR44x7 | 1 | 44 | 7 | 7 | 40.020 | 40.375 | 34.381 | 36.000 | 3000 | 3°10' | 0.08 | 0.2 | 28.74 | ||||||||||||||||||||||||||||||||||||||||||||
£ 501.51 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L50-08-1.0 | TR50x8 | 1 | 50 | 8 | 8 | 45.468 | 45.868 | 39.168 | 41.000 | 1000 | 3°11' | 0.1 | 0.2 | 12.69 | ||||||||||||||||||||||||||||||||||||||||||||
£ 193.20 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L50-08-1.5 | TR50x8 | 1 | 50 | 8 | 8 | 45.468 | 45.868 | 39.168 | 41.000 | 1500 | 3°11' | 0.1 | 0.2 | 19.03 | ||||||||||||||||||||||||||||||||||||||||||||
£ 295.79 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L50-08-2.0 | TR50x8 | 1 | 50 | 8 | 8 | 45.468 | 45.868 | 39.168 | 41.000 | 2000 | 3°11' | 0.1 | 0.2 | 25.38 | ||||||||||||||||||||||||||||||||||||||||||||
£ 389.35 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L50-08-3.0 | TR50x8 | 1 | 50 | 8 | 8 | 45.468 | 45.868 | 39.168 | 41.000 | 3000 | 3°11' | 0.1 | 0.2 | 38.07 | ||||||||||||||||||||||||||||||||||||||||||||
£ 580.03 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L60-09-1.0 | TR60x9 | 1 | 60 | 9 | 9 | 54.935 | 55.360 | 47.979 | 50.000 | 1000 | 2°58' | 0.1 | 0.2 | 18.49 | ||||||||||||||||||||||||||||||||||||||||||||
£ 289.90 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L60-09-1.5 | TR60x9 | 1 | 60 | 9 | 9 | 54.935 | 55.360 | 47.979 | 50.000 | 1500 | 2°58' | 0.1 | 0.2 | 27.73 | ||||||||||||||||||||||||||||||||||||||||||||
£ 440.87 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L60-09-2.0 | TR60x9 | 1 | 60 | 9 | 9 | 54.935 | 55.360 | 47.979 | 50.000 | 2000 | 2°58' | 0.1 | 0.2 | 36.98 | ||||||||||||||||||||||||||||||||||||||||||||
£ 582.80 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L60-09-3.0 | TR60x9 | 1 | 60 | 9 | 9 | 54.935 | 55.360 | 47.979 | 50.000 | 3000 | 2°58' | 0.1 | 0.2 | 55.47 | ||||||||||||||||||||||||||||||||||||||||||||
£ 870.20 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L70-10-1.0 | TR70x10 | 1 | 70 | 10 | 10 | 64.425 | 64.850 | 56.819 | 59.000 | 1000 | 2°49' | 0.1 | 0.4 | 25.62 | ||||||||||||||||||||||||||||||||||||||||||||
£ 393.70 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L70-10-1.5 | TR70x10 | 1 | 70 | 10 | 10 | 64.425 | 64.850 | 56.819 | 59.000 | 1500 | 2°49' | 0.1 | 0.4 | 38.43 | ||||||||||||||||||||||||||||||||||||||||||||
£ 596.55 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L70-10-2.0 | TR70x10 | 1 | 70 | 10 | 10 | 64.425 | 64.850 | 56.819 | 59.000 | 2000 | 2°49' | 0.1 | 0.4 | 51.24 | ||||||||||||||||||||||||||||||||||||||||||||
£ 790.40 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L70-10-3.0 | TR70x10 | 1 | 70 | 10 | 10 | 64.425 | 64.850 | 56.819 | 59.000 | 3000 | 2°49' | 0.1 | 0.4 | 76.86 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,181.60 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L80-10-1.0 | TR80x10 | 1 | 80 | 10 | 10 | 74.425 | 74.850 | 66.819 | 69.000 | 1000 | 2°27' | 0.1 | 0.4 | 34.18 | ||||||||||||||||||||||||||||||||||||||||||||
£ 564.31 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L80-10-1.5 | TR80x10 | 1 | 80 | 10 | 10 | 74.425 | 74.850 | 66.819 | 69.000 | 1500 | 2°27' | 0.1 | 0.4 | 51.27 | ||||||||||||||||||||||||||||||||||||||||||||
£ 852.45 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L80-10-2.0 | TR80x10 | 1 | 80 | 10 | 10 | 74.425 | 74.850 | 66.819 | 69.000 | 2000 | 2°27' | 0.1 | 0.4 | 68.36 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,131.58 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
L1321.L80-10-3.0 | TR80x10 | 1 | 80 | 10 | 10 | 74.425 | 74.850 | 66.819 | 69.000 | 3000 | 2°27' | 0.1 | 0.4 | 102.54 | ||||||||||||||||||||||||||||||||||||||||||||
£ 1,693.39 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
|
Rolled trapezoidal thread, steel EN 10083-2 (C35, DIN 1.0501) or (C45, DIN 1.0503). Manufactured to ISO 2901/2903 (DIN 103).
Surface hardness approx. 250HB.
'Lead' refers to the distance that a nut will travel for a complete revolution of the screw.
Select a suitable lead screw nut (part nos. L1330 to L1343) to suit the lead screw - the most popular nuts are the flanged, bronze nuts part no. L1331.
Single start lead screws are less expensive than twin start lead screws.
These are left hand thread lead screws - for the standard right hand threads see part no. L1320.
For stainless steel left hand lead screws see part no. L1323.
Cutting to required length and machining of ends - on request.
Lead screw lengths of up to 6 metres can be provided for a diameter >30mm.