Price & Availability | CAD | Order No. | d1 tol. h6 |
d2 tol. h6 |
l1 | d3 | d4 | d5 | l2 | l3 | No. of ball circuits | w1 | Squareness A µm |
Dyn. load C max. N |
Static load C0 max. N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1719.006-1 | 6 | 12 | 19 | 3.4 | 6.5 | 20 | 5 | 3.3 | 4 | 22 | 12 | 200 | 260 | 26.5 | ||||||||||||||||||||||||||||||||||||||
£ 24.37 per unit (click for quantity discounts)
Ready to despatch 23 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1719.008 | 8 | 16 | 25 | 3.4 | 6.5 | 24 | 5 | 3.3 | 4 | 25 | 12 | 260 | 400 | 44.0 | ||||||||||||||||||||||||||||||||||||||
£ 23.07 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1719.010-1 | 10 | 19 | 29 | 4.5 | 8.0 | 29 | 6 | 4.4 | 4 | 30 | 12 | 370 | 540 | 78.0 | ||||||||||||||||||||||||||||||||||||||
£ 24.56 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1719.012 | 12 | 22 | 32 | 4.5 | 8.0 | 32 | 6 | 4.4 | 4 | 32 | 12 | 410 | 590 | 86.0 | ||||||||||||||||||||||||||||||||||||||
£ 26.07 per unit (click for quantity discounts)
Ready to despatch 38 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1719.016 | 16 | 26 | 36 | 4.5 | 8.0 | 36 | 6 | 4.4 | 5 | 35 | 12 | 770 | 1170 | 120.0 | ||||||||||||||||||||||||||||||||||||||
£ 26.73 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1719.020 | 20 | 32 | 45 | 5.5 | 9.5 | 43 | 8 | 5.4 | 5 | 42 | 15 | 860 | 1370 | 184.0 | ||||||||||||||||||||||||||||||||||||||
£ 32.59 per unit (click for quantity discounts)
Ready to despatch 4 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1719.025 | 25 | 40 | 58 | 5.5 | 9.5 | 51 | 8 | 5.4 | 6 | 50 | 15 | 980 | 1560 | 335.0 | ||||||||||||||||||||||||||||||||||||||
£ 41.41 per unit (click for quantity discounts)
Ready to despatch 1 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1719.030 | 30 | 47 | 68 | 6.6 | 11.0 | 62 | 10 | 6.5 | 6 | 60 | 15 | 1560 | 2740 | 545.0 | ||||||||||||||||||||||||||||||||||||||
£ 55.51 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1719.040 | 40 | 62 | 80 | 9.0 | 14.0 | 80 | 13 | 8.6 | 6 | 75 | 20 | 2150 | 4010 | 1185.0 | ||||||||||||||||||||||||||||||||||||||
£ 88.42 per unit (click for quantity discounts)
Ready to despatch 24 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1719.050 | 50 | 75 | 100 | 9.0 | 14.0 | 94 | 13 | 8.6 | 6 | 88 | 20 | 3820 | 7930 | 1730.0 | ||||||||||||||||||||||||||||||||||||||
£ 116.60 per unit (click for quantity discounts)
Ready to despatch 20 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1719.060 | 60 | 90 | 125 | 11 | 17.5 | 112 | 18 | 10.8 | 6 | 106 | 25 | 4700 | 9990 | 3180.0 | ||||||||||||||||||||||||||||||||||||||
£ 178.45 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
|
Hardened and ground body from bearing steel.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
For part numbers with-1 shaft tolerance required is g6. Temperature range : -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to +120°C) - with no end seals. Please advise at time of ordering if this is required.
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1721.