Price & Availability | CAD | Order No. | d1 tol. h6 |
d2 tol. h6 |
l1 | d3 tol. h4 |
d4 | d5 | d6 | l2 | l3 | No. of ball circuits | Squareness A µm |
Dyn. load C max. N |
Static load C0 max. N |
Weight g |
||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
L1718.006-1 | 6 | 12 | 19 | 28 | 3.4 | 6.5 | 20 | 5 | 3.3 | 4 | 12 | 200 | 260 | 26.5 | ||||||||||||||||||||||||||||||||||||||
£ 23.11 per unit (click for quantity discounts)
Ready to despatch 54 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1718.008 | 8 | 16 | 25 | 32 | 3.4 | 6.5 | 24 | 5 | 3.3 | 4 | 12 | 260 | 400 | 44.0 | ||||||||||||||||||||||||||||||||||||||
£ 21.97 per unit (click for quantity discounts)
Ready to despatch 2 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1718.010-1 | 10 | 19 | 29 | 40 | 4.5 | 8.0 | 29 | 6 | 4.4 | 4 | 12 | 370 | 540 | 78.0 | ||||||||||||||||||||||||||||||||||||||
£ 23.31 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1718.012 | 12 | 22 | 32 | 42 | 4.5 | 8.0 | 32 | 6 | 4.4 | 4 | 12 | 410 | 590 | 86.0 | ||||||||||||||||||||||||||||||||||||||
£ 24.79 per unit (click for quantity discounts)
Ready to despatch 34 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1718.016 | 16 | 26 | 36 | 46 | 4.5 | 8.0 | 36 | 6 | 4.4 | 5 | 12 | 770 | 1170 | 120.0 | ||||||||||||||||||||||||||||||||||||||
£ 27.49 per unit (click for quantity discounts)
Ready to despatch 3 Need more? Manufactured within 21 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1718.020 | 20 | 32 | 45 | 54 | 5.5 | 9.5 | 43 | 8 | 5.4 | 5 | 15 | 860 | 1370 | 184.0 | ||||||||||||||||||||||||||||||||||||||
£ 31.55 per unit (click for quantity discounts)
Ready to despatch 13 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1718.025 | 25 | 40 | 58 | 62 | 5.5 | 9.5 | 51 | 8 | 5.4 | 6 | 15 | 980 | 1560 | 335.0 | ||||||||||||||||||||||||||||||||||||||
£ 44.01 per unit (click for quantity discounts)
Ready to despatch 51 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1718.030 | 30 | 47 | 68 | 76 | 6.6 | 11.0 | 62 | 10 | 6.5 | 6 | 15 | 1560 | 2740 | 545.0 | ||||||||||||||||||||||||||||||||||||||
£ 54.96 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1718.040 | 40 | 62 | 80 | 98 | 9.0 | 14.0 | 80 | 13 | 8.6 | 6 | 20 | 2150 | 4010 | 1185.0 | ||||||||||||||||||||||||||||||||||||||
£ 94.18 per unit (click for quantity discounts)
Ready to despatch 6 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1718.050 | 50 | 75 | 100 | 112 | 9.0 | 14.0 | 94 | 13 | 8.6 | 6 | 20 | 3820 | 7930 | 1730.0 | ||||||||||||||||||||||||||||||||||||||
£ 115.01 per unit (click for quantity discounts)
Ready to despatch 10 Need more? Please call us.
| ||||||||||||||||||||||||||||||||||||||||||||||||||||
L1718.060 | 60 | 90 | 125 | 134 | 11.0 | 17.5 | 112 | 18 | 10.8 | 6 | 25 | 4700 | 9990 | 3180.0 | ||||||||||||||||||||||||||||||||||||||
£ 176.66 per unit (click for quantity discounts)
Ready to despatch 7 Need more? Please call us.
|
Hardened and ground body from bearing steel.
Single body resin retainer (POM).
Supplied with nitrile rubber (NBR) end-seals -UU as standard.
For use with hardened shafts only (see part nos. L1770 - L1772) - tolerance h6.
For part numbers with -1 shaft tolerance required is g6. Temperature range : -20°C to +80°C.
Steel ball retainers can be supplied for higher temperature applications (up to +120°C - with no end seals. Please advise at time of ordering if this is required.
Nickel plated version with stainless steel balls (for corrosion resistance) on request - or stainless steel version no. L1720.