Thin Head Thumb Screws
303 series stainless
Price & Availability | CAD | Order No. | Type | d1 | l1 | d2 | d3 | h1 | h2 | Insert material | h3 | ||||||||||||||||||||||||||||||||||||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
P0443.040-010-ZP | Male | M4 | 10 | 15 | 11.5 | 21 | 5 | Steel ZP | - | ||||||||||||||||||||||||||||||||||||||
£ 1.48 per unit (click for quantity discounts)
Ready to despatch 34 Need more? Manufactured within 14 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
P0443.040-015-ZP | Male | M4 | 15 | 15 | 11.5 | 21 | 5 | Steel ZP | - | ||||||||||||||||||||||||||||||||||||||
P0443.050-010-ZP | Male | M5 | 10 | 15 | 11.5 | 21 | 5 | Steel ZP | - | ||||||||||||||||||||||||||||||||||||||
P0443.050-015-ZP | Male | M5 | 15 | 15 | 11.5 | 21 | 5 | Steel ZP | - | ||||||||||||||||||||||||||||||||||||||
P0443.060-010-ZP | Male | M6 | 10 | 15 | 11.5 | 21 | 5 | Steel ZP | - | ||||||||||||||||||||||||||||||||||||||
£ 2.37 per unit (click for quantity discounts)
Ready to despatch 0 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
P0443.060-015-ZP | Male | M6 | 15 | 15 | 11.5 | 21 | 5 | Steel ZP | - | ||||||||||||||||||||||||||||||||||||||
£ 2.48 per unit (click for quantity discounts)
Ready to despatch 98 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout.
| |||||||||||||||||||||||||||||||||||||||||||||||
P0443.040-BR | Female | M4 | - | 15 | 11.5 | 21 | 5 | Brass | 9 | ||||||||||||||||||||||||||||||||||||||
P0443.050-BR | Female | M5 | - | 15 | 11.5 | 21 | 5 | Brass | 9 | ||||||||||||||||||||||||||||||||||||||
P0443.060-BR | Female | M6 | - | 15 | 11.5 | 21 | 5 | Brass | 9 |
Thermoplastic (PA) knob, black satin finish, male version with zinc-plated thread, female version with brass insert.
Resistant to organic and inorganic chemical substances such as oils, greases, fuels and solvents.