Stainless steel (A2 AISI 303 or A4 AISI 316).
To DIN 653. Stainless steel 303 series is a hard stainless steel which may (in harsh conditions) exhibit slight signs of rusting. Typically used in food and pharmaceutical applications. 303 stainless steel provides good resistance to corrosion, it is soft and mildly magnetic.
316 stainless provides excellent corrosion resistance for use in highly caustic or marine environments and its non-magnetic.