Price & Availability | CAD | Order No. | d1 | l1 | d2 | h1 | w1 |
---|---|---|---|---|---|---|---|
P0115.016-005L | M1,6 | 5 | 3.2 | 1.0 | 0.4 | ||
P0115.016-006L | M1,6 | 6 | 3.2 | 1.0 | 0.4 | ||
P0115.016-008L | M1,6 | 8 | 3.2 | 1.0 | 0.4 | ||
P0115.016-010L | M1,6 | 10 | 3.2 | 1.0 | 0.4 | ||
P0115.020-004L | M 2 | 4 | 4 | 1.3 | 0.5 | ||
P0115.020-005L | M 2 | 5 | 4 | 1.3 | 0.5 | ||
P0115.020-006L | M 2 | 6 | 4 | 1.3 | 0.5 | ||
P0115.020-008L | M 2 | 8 | 4 | 1.3 | 0.5 | ||
P0115.020-010L | M 2 | 10 | 4 | 1.3 | 0.5 | ||
P0115.020-012L | M 2 | 12 | 4 | 1.3 | 0.5 | ||
P0115.020-016L | M 2 | 16 | 4 | 1.3 | 0.5 | ||
P0115.020-020L | M 2 | 20 | 4 | 1.3 | 0.5 | ||
P0115.025-003L | M2,5 | 3 | 5 | 1.5 | 0.6 | ||
P0115.025-004L | M2,5 | 4 | 5 | 1.5 | 0.6 | ||
P0115.025-005L | M2,5 | 5 | 5 | 1.5 | 0.6 | ||
P0115.025-006L | M2,5 | 6 | 5 | 1.5 | 0.6 | ||
P0115.025-008L | M2,5 | 8 | 5 | 1.5 | 0.6 | ||
P0115.025-010L | M2,5 | 10 | 5 | 1.5 | 0.6 | ||
P0115.025-012L | M2,5 | 12 | 5 | 1.5 | 0.6 | ||
P0115.025-016L | M2,5 | 16 | 5 | 1.5 | 0.6 | ||
P0115.025-020L | M2,5 | 20 | 5 | 1.5 | 0.6 | ||
P0115.025-025L | M2,5 | 25 | 5 | 1.5 | 0.6 | ||
P0115.030-003L | M 3 | 3 | 6 | 1.8 | 0.8 | ||
P0115.030-004L | M 3 | 4 | 6 | 1.8 | 0.8 | ||
P0115.030-005L | M 3 | 5 | 6 | 1.8 | 0.8 | ||
P0115.030-006L | M 3 | 6 | 6 | 1.8 | 0.8 | ||
P0115.030-008L | M 3 | 8 | 6 | 1.8 | 0.8 | ||
P0115.030-010L | M 3 | 10 | 6 | 1.8 | 0.8 | ||
£ 4.33 per unit (click for quantity discounts) Ready to despatch 0 Need more? Please call us. | |||||||
P0115.030-012L | M 3 | 12 | 6 | 1.8 | 0.8 | ||
P0115.030-014L | M 3 | 14 | 6 | 1.8 | 0.8 | ||
P0115.030-016L | M 3 | 16 | 6 | 1.8 | 0.8 | ||
P0115.030-018L | M 3 | 18 | 6 | 1.8 | 0.8 | ||
P0115.030-020L | M 3 | 20 | 6 | 1.8 | 0.8 | ||
P0115.030-022L | M 3 | 22 | 6 | 1.8 | 0.8 | ||
P0115.030-025L | M 3 | 25 | 6 | 1.8 | 0.8 | ||
P0115.030-028L | M 3 | 28 | 6 | 1.8 | 0.8 |
Stainless steel A2, with green polycap nylon locking patch.
A4 available on request.
To DIN 85, ISO 1580, with nylon locking patch. Vibration proof.
Standard green locking patch. Breakaway torque values are complex and can be calculated on request.
Can be manufactured to MIL spec on request (MIL-DTL-18240 and NAS1283).
Surface finishes such as cadium plating, nickel plating, armalloy coating, black oxide coating - all available on request.
Due to the wide range of sizes, material grades and finishes, these parts are manufactured on demand - minimum batch size is 100 pieces.