Stainless steel A2, with nylon locking patch.
A4 available on request.
Screw to DIN 912 with locking patch. Vibration proof.
Standard green locking patch. Breakaway torque values are complex and can be calculated on request.
Can be manufactured to MIL spec on request (MIL-DTL-18240 and NAS1283).
Surface finishes such as cadium plating, nickel plating, armalloy coating, black oxide coating - all available on request.
Due to the wide range of sizes, material grades and finishes, these parts are manufactured on demand - minimum batch size is 100 pieces.
For the majority of screw lengths the threads goes all the way to the head of the screw (i.e. l1= l2).
For longer length screws the threaded portion l2