Stover Nuts
Stainless Steel
Stainless steel (A2).
To DIN 980 V.
Reusable, resistant to shocks, vibrations and dynamic loads.
The locking function is achieved by the deformation of part of the nut. The nut will run smoothly until it reaches the deformed part at which point the clamping force will increase.