Curved Washers
Stainless Steel
Price & Availability | Order No. | For thread | d1 | d2 | w1 | h1 max. |
Material |
---|---|---|---|---|---|---|---|
P0361.030-A4 | M 3 | 3.2 | 8 | 0.5 | 1.6 | A4 s/s | |
P0361.035-A4 | M3,5 | 3.7 | 8 | 0.5 | 1.8 | A4 s/s | |
P0361.040-A4 | M 4 | 4.3 | 9 | 0.5 | 2.0 | A4 s/s | |
P0361.050-A4 | M 5 | 5.3 | 11 | 0.5 | 2.2 | A4 s/s | |
P0361.060-A4 | M 6 | 6.4 | 12 | 0.5 | 2.6 | A4 s/s | |
P0361.070-A4 | M 7 | 7.4 | 14 | 0.8 | 3.0 | A4 s/s | |
P0361.080-A4 | M 8 | 8.4 | 15 | 0.8 | 3.0 | A4 s/s | |
P0361.100-A4 | M10 | 10.5 | 21 | 1.0 | 4.2 | A4 s/s | |
P0361.120-A4 | M12 | 13 | 24 | 1.2 | 5.0 | A4 s/s | |
P0361.140-A4 | M14 | 15 | 28 | 1.6 | 6.0 | A4 s/s | |
P0361.160-A4 | M16 | 17 | 30 | 1.6 | 6.4 | A4 s/s | |
P0361.180-A4 | M18 | 19 | 34 | 1.6 | 6.6 | A4 s/s | |
P0361.200-A4 | M20 | 21 | 36 | 1.6 | 7.4 | A4 s/s | |
P0361.220-A4 | M22 | 23 | 40 | 1.8 | 7.8 | A4 s/s | |
P0361.240-A4 | M24 | 25 | 44 | 1.8 | 8.2 | A4 s/s |
Stainless steel (A4, AISI 316).
To DIN 137 B.