Curved Washers
Stainless Steel
Price & Availability | Order No. | For thread | d1 | d2 | w1 | h1 min. |
Material |
---|---|---|---|---|---|---|---|
P0360.020-ZP | M 2 | 2.2 | 4.5 | 0.3 | 1.0 | Steel ZP | |
P0360.025-ZP | M2,5 | 2.8 | 5.5 | 0.3 | 1.1 | Steel ZP | |
P0360.030-ZP | M 3 | 3.2 | 6 | 0.4 | 1.3 | Steel ZP | |
P0360.035-ZP | M3,5 | 3.7 | 7 | 0.4 | 1.3 | Steel ZP | |
P0360.040-ZP | M 4 | 4.3 | 8 | 0.5 | 1.6 | Steel ZP | |
P0360.050-ZP | M 5 | 5.3 | 10 | 0.5 | 1.8 | Steel ZP | |
P0360.060-ZP | M 6 | 6.4 | 11 | 0.5 | 2.2 | Steel ZP | |
P0360.070-ZP | M 7 | 7.4 | 12 | 0.5 | 2.4 | Steel ZP | |
P0360.080-ZP | M 8 | 8.4 | 15 | 0.5 | 3.4 | Steel ZP | |
P0360.100-ZP | M10 | 10.5 | 18 | 0.8 | 4.0 | Steel ZP | |
£ 2.00 per 100 units (click for quantity discounts) Ready to despatch 0 Need more? Manufactured within 5 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. |
Spring steel, zinc-plated.
To DIN 137 A. Not for use under dynamic loads.
Use with fasteners >5.8 class.