Units | Price/unit after discount | Applied Discount |
1 | £ 7.95 | 0% |
100 | £ 7.16 | 10% |
250 | £ 6.36 | 20% |
750 | £ 5.57 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 7.95 | 0% |
100 | £ 7.16 | 10% |
250 | £ 6.36 | 20% |
750 | £ 5.57 | 30% |
Titanium grade 2 (tensile strength 345 N/mm2), or grade 5 (tensile strength 900 N/mm2).
Also available on request in steel (anodised, black oxide or zinc plated), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Often used with our captive washers (P0168) or retaining flanges (P0169 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded hole.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.
To accommodate the slight undercut at the top of the shank, the hex socket is smaller than on a similar threaded machine screw.