Units | Price/unit after discount | Applied Discount |
1 | £ 5.39 | 0% |
100 | £ 4.85 | 10% |
250 | £ 4.31 | 20% |
750 | £ 3.77 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 5.39 | 0% |
100 | £ 4.85 | 10% |
250 | £ 4.31 | 20% |
750 | £ 3.77 | 30% |
Steel, white zinc-plated.
Tensile strength 550 N/mm2.
Also available on request in steel (anodised or black oxide), stainless steel (AISI 316, 1.440 or AISI 303, 1.4305), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 4762. Often used with our captive washers (P0168) or retaining flanges (P0169 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
For TX drive style, see P0156.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.