Units | Price/unit after discount | Applied Discount |
1 | £ 3.33 | 0% |
100 | £ 3.00 | 10% |
250 | £ 2.66 | 20% |
750 | £ 2.33 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.33 | 0% |
100 | £ 3.00 | 10% |
250 | £ 2.66 | 20% |
750 | £ 2.33 | 30% |
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Often used with our captive washers (P0168) or retaining flanges (P0169 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.