Units | Price/unit after discount | Applied Discount |
1 | £ 3.45 | 0% |
100 | £ 3.11 | 10% |
250 | £ 2.76 | 20% |
750 | £ 2.42 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.45 | 0% |
100 | £ 3.11 | 10% |
250 | £ 2.76 | 20% |
750 | £ 2.42 | 30% |
Stainless steel (AISI 303, 1.4305). Tensile strength 550 N/mm2.
Also available on request in steel (anodised, black oxide or zinc plated), stainless steel (AISI 316, 1.440), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 1207. Often used with our captive washers (P0168) or retaining flanges (P0169 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Other head drive styles - add suffix:
-TX for Torx (hexalobular).
-PZ for Pozidrive.
-SE for snake-eye security.
All dimensions are in inches.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.