Units | Price/unit after discount | Applied Discount |
1 | £ 3.34 | 0% |
100 | £ 3.01 | 10% |
250 | £ 2.67 | 20% |
750 | £ 2.34 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.34 | 0% |
100 | £ 3.01 | 10% |
250 | £ 2.67 | 20% |
750 | £ 2.34 | 30% |
Stainless steel (AISI 303, 1.4305).
Tensile strength 550 N/mm2.
Proof stress min. 190 N/mm2, austenitic stainless steel.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 10642. Often used with our captive washers (P0168) or retaining flanges (P0169 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.
To accommodate the slight undercut at the top of the shank, the torx drive is smaller than on a similar threaded machine screw.