Units | Price/unit after discount | Applied Discount |
1 | £ 4.09 | 0% |
100 | £ 3.68 | 10% |
250 | £ 3.27 | 20% |
750 | £ 2.86 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 4.09 | 0% |
100 | £ 3.68 | 10% |
250 | £ 3.27 | 20% |
750 | £ 2.86 | 30% |
Stainless steel (AISI 316, 1.4401). This grade of stainless steel is highly resistant to corrosion and is suitable for outdoor, medical and marine applications. Tensile strength 550 N/mm2. Also available on request in titanium, steel (anodised, black oxide coated or zinc plated), brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 1207. Often used with our captive washers (P0168) or retaining flanges (P0169 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.