Units | Price/unit after discount | Applied Discount |
1 | £ 4.38 | 0% |
100 | £ 3.94 | 10% |
250 | £ 3.50 | 20% |
750 | £ 3.07 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 4.38 | 0% |
100 | £ 3.94 | 10% |
250 | £ 3.50 | 20% |
750 | £ 3.07 | 30% |
Stainless steel (AISI 316, 1.4401), black oxide coating. Tensile strength 550 N/mm2.
For version without black oxide coating, see P0149.A4, or for a cheaper verison in 303 series stainless steel, see P0149.A2. Also available in titanium (P0149.Ti) and on request in steel, brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 7380-1. Often used with our captive washers (P0168) or retaining flanges (P0169 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.