Units | Price/unit after discount | Applied Discount |
1 | £ 3.53 | 0% |
100 | £ 3.18 | 10% |
250 | £ 2.82 | 20% |
750 | £ 2.47 | 30% |
Units | Price/unit after discount | Applied Discount |
1 | £ 3.53 | 0% |
100 | £ 3.18 | 10% |
250 | £ 2.82 | 20% |
750 | £ 2.47 | 30% |
Stainless steel (AISI 303, 1.4305), black oxide coating. Tensile strength 550 N/mm2. Proof stress min. 190 N/mm2, austenitic stainless steel.
Also available in marine grade stainless steel (AISI 316 series; P0149.B4), titanium (P0149.Ti) and on request in steel (anodised, black oxide or zinc plated) brass, aluminium etc.
Used to comply with the Machinery Directive 2006/42/EC. Generally to ISO 7380-1. Often used with our captive washers (P0168) or retaining flanges (P0169 - for sheet metal applications). The use of our captive washers should be considered when fitted in panels with unthreaded holes.
Please note that these screws have a reduced diameter shank and should not be tightened to the recommended torque for an equivalent machine screw of size d1.