Units | Price/unit after discount | Applied Discount |
1 | £ 1.39 | 0% |
50 | £ 1.11 | 20% |
100 | £ 1.04 | 25% |
200 | £ 0.97 | 30% |
500 | £ 0.90 | 35% |
1000 | £ 0.83 | 40% |
Units | Price/unit after discount | Applied Discount |
1 | £ 1.39 | 0% |
50 | £ 1.11 | 20% |
100 | £ 1.04 | 25% |
200 | £ 0.97 | 30% |
500 | £ 0.90 | 35% |
1000 | £ 0.83 | 40% |
Carbon steel (CS70), hardened and tempered to HV420-545.
To DIN 1481 (ISO 8752). Slotted springs consist of a single coil of spring steel,
with an open slot sufficiently wide enough to enable the pin to reduce in diameter,
as it is driven into the hole. The ends of the pin have a bevelled chamfer,
they are designed for plain drilled holes, but a countersink makes assembly easier,
especially for the ISO 8752 type. Recommended hole tolerance H12.
l1 tolerances:-
1-10mm long - ±0,25
12-50mm long - ±0,50
over 50mm long - ±0,75.
Pins with a d1 dimension of >10mm may be delivered with one chamfer.
Where pins are to be installed in plastic it is recommended that they are de-oiled before use to avoid embrittlement of the plastic.