Stainless Dowel Pins
Stainless steel (A2, AISI 303), chamfered end.
To ISO 2338A (1997). Ground to m6 on Ø.
l1 tolerances:
3-10mm long - ±0,25
12-50mm long - ±0,5
over 50mm long - ±0,75.
A2 stainless steel grade is a harder material than the A4 stainless steel dowel pins (P1207).
It is less resistant to corrosion, but less expensive than the A4 dowel pins.