Flange Knurled Nuts
Stainless Steel
Price & Availability | CAD | Order No. | d1 | Grip range | d2 +0|-0.2 |
d3 | h1 | l1 |
---|---|---|---|---|---|---|---|---|
P0820.030-025-AL | M 3 | 0,5-2,5 | 4.9 | 7.0 | 0.8 | 10.5 | ||
P0820.030-035-AL | M 3 | 2,5-3,5 | 4.9 | 7.0 | 0.8 | 11.5 | ||
P0820.040-030-AL | M 4 | 0,5-3,0 | 5.9 | 9.0 | 1.0 | 11.0 | ||
P0820.040-045-AL | M 4 | 3,0-4,0 | 5.9 | 9.0 | 1.0 | 14.0 | ||
P0820.050-025-AL | M 5 | 0,5-3,0 | 6.9 | 10.0 | 1.0 | 13.0 | ||
P0820.050-055-AL | M 5 | 3,0-5,5 | 6.9 | 10.0 | 1.0 | 16.0 | ||
P0820.050-080-AL | M 5 | 5,5-8,0 | 6.9 | 10.0 | 1.0 | 19.0 | ||
P0820.060-030-AL | M 6 | 0,5-3,0 | 8.9 | 12.0 | 1.5 | 16.0 | ||
P0820.060-055-AL | M 6 | 3,0-5,5 | 8.9 | 12.0 | 1.5 | 18.5 | ||
P0820.060-080-AL | M 6 | 5,5-8,0 | 8.9 | 12.0 | 1.5 | 21.0 | ||
P0820.080-030-AL | M 8 | 0,5-3,0 | 10.9 | 15.0 | 1.5 | 17.5 | ||
P0820.080-055-AL | M 8 | 3,0-5,5 | 10.9 | 15.0 | 1.5 | 20.0 | ||
P0820.080-080-AL | M 8 | 5,5-8,0 | 10.9 | 15.0 | 1.5 | 22.5 | ||
P0820.080-105-AL | M 8 | 8,0-10,5 | 10.9 | 15.0 | 1.5 | 25.0 | ||
P0820.100-030-AL | M10 | 0,5-3,0 | 11.9 | 16.0 | 2.0 | 19.0 | ||
P0820.100-060-AL | M10 | 3,0-6,0 | 11.9 | 16.0 | 2.0 | 24.0 | ||
P0820.100-090-AL | M10 | 6,0-9,0 | 11.9 | 16.0 | 2.0 | 27.0 | ||
P0820.100-120-AL | M10 | 9,0-12,0 | 11.9 | 16.0 | 2.0 | 30.0 | ||
P0820.120-040-AL | M12 | 1,0-4,0 | 15.9 | 22.0 | 2.0 | 25.0 | ||
P0820.120-070-AL | M12 | 4,0-7,0 | 15.9 | 22.0 | 2.0 | 28.0 | ||
P0820.120-100-AL | M12 | 7,0-10,0 | 15.9 | 22.0 | 2.0 | 31.0 |
Aluminium.
Knurled body type, plain available on request.
Flange head insert nuts are recommended for use in load bearing applications. The larger sized head acts as a reinforcement to the hole and provides resistance to push-out.
The knurled body provides extra turning resistance and the head acts as a spacer.
Also known as blind rivet nuts or grip nuts.