Flange Knurled Nuts
Stainless Steel
Price & Availability | CAD | Order No. | d1 | Grip range | d2 +0|-0.2 |
d3 | h1 | l1 |
---|---|---|---|---|---|---|---|---|
P0820.030-020-A2 | M 3 | 0,5-2,0 | 4.9 | 8.0 | 0.8 | 9.8 | ||
P0820.040-025-A2 | M 4 | 0,5-2,5 | 5.9 | 9.0 | 1.0 | 12.0 | ||
P0820.040-040-A2 | M 4 | 2,5-4,0 | 5.9 | 9.0 | 1.0 | 13.5 | ||
P0820.050-025-A2 | M 5 | 0,5-3,0 | 6.9 | 10.0 | 1.0 | 13.0 | ||
P0820.050-055-A2 | M 5 | 3,0-5,5 | 6.9 | 10.0 | 1.0 | 16.0 | ||
P0820.060-030-A2 | M 6 | 0,5-3,0 | 8.9 | 12.0 | 1.5 | 15.5 | ||
£ 0.59 per unit (click for quantity discounts) Ready to despatch 324 Need more? Manufactured within 10 working days from order. Typical UK delivery charge: £13.50. Confirmed at checkout. | ||||||||
P0820.060-055-A2 | M 6 | 3,0-5,5 | 8.9 | 12.0 | 1.5 | 18.5 | ||
P0820.080-030-A2 | M 8 | 0,5-3,0 | 10.9 | 15.0 | 1.5 | 17.5 | ||
P0820.080-055-A2 | M 8 | 3,0-5,5 | 10.9 | 15.0 | 1.5 | 20.0 | ||
P0820.100-035-A2 | M10 | 1,0-3,5 | 12.9 | 17.0 | 2.0 | 21.0 | ||
P0820.100-060-A2 | M10 | 3,5-6,0 | 12.9 | 17.0 | 2.0 | 23.5 | ||
P0820.120-040-A2 | M12 | 1,0-4,0 | 15.9 | 23.0 | 2.0 | 25.0 |
Stainless steel (A2, AISI 303).
Knurled body type, plain available on request.
Flange head insert nuts are recommended for use in load bearing applications. The larger sized head acts as a reinforcement to the hole and provides resistance to push-out.
The knurled body provides extra turning resistance and the head acts as a spacer.
Also known as blind rivet nuts or grip nuts.